GN 615.8 Ball Plungers Steel, with Friction Bearing, with Slot

Photo

GN 615.8 Steel Ball Plungers, with Friction Bearing, with Slot Type: K - Steel, standard spring load
Type: K - Steel, standard spring load
GN 615.8 Steel Ball Plungers, with Friction Bearing, with Slot Type: K - Steel, standard spring load GN 615.8 Steel Ball Plungers, with Friction Bearing, with Slot Type: KS - Steel, high spring load

Product description

Information

Ball plungers GN 615.8 are used as locating devices, detent pins, pressure pins and ejectors. A typical example is push-on / push-off applications.

Ball plungers mounted in various control levers are also perfect solutions for snap-indexing mechanism applications.

The ball is mounted in a plastic shell which allows it to move and roll freely in the assembled housing. This generally optimizes the locating characteristics and reduces wear on the mating piece.

Another characteristic of these particular plungers is that the plastic friction bearing acts as an electrical insulator.

Specification

Housing
Steel, blackened finish


Ball
Steel, hardened


Spring
Stainless steel AISI 631


Friction bearing
Plastic
Temperature resistant up to 194 °F (90 °C)


Identification of Type KS:
Housing with 2 longitudinal markings


RoHS

Technical drawing

3D
Hide technical drawing
GN 615.8 Steel Ball Plungers, with Friction Bearing, with Slot sketch

Part Options / Table

Type

KSteel, standard spring load
KSSteel, high spring load
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length lw
Compression
Spring load ≈
Standard (Type K)
Initial


End
Spring load ≈
High (Type KS)
Initial


End
M 50.080.470.021.08 lbf (4.8 N)1.53 lbf (6.8 N)2.25 lbf (10 N)3.15 lbf (14 N)
M 60.100.550.031.42 lbf (6.3 N)2.25 lbf (10 N)2.47 lbf (11 N)3.60 lbf (16 N)
M 80.140.630.043.60 lbf (16 N)5.40 lbf (24 N)5.17 lbf (23 N)8.99 lbf (40 N)
M 100.180.750.064.23 lbf (18.8 N)7.13 lbf (31.7 N)6.29 lbf (28 N)12.21 lbf (54.3 N)
M 120.260.870.095.85 lbf (26 N)11.02 lbf (49 N)8.88 lbf (39.5 N)17.38 lbf (77.3 N)
M 160.330.940.128.54 lbf (38 N)15.29 lbf (68 N)11.24 lbf (50 N)19.94 lbf (88.7 N)

Build & Price

3D Product Configurator
Thread d1
Type


Selected Part

Total US Dollars (net)
$6.01
In Stock: 9
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$6.01
100249$5.51
250499$5.01
≥ 500$4.50
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.001 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 615.8-M5-KGN 615.8-M5-KSGN 615.8-M6-KGN 615.8-M6-KSGN 615.8-M8-KGN 615.8-M8-KSGN 615.8-M10-KGN 615.8-M10-KSGN 615.8-M12-KGN 615.8-M12-KSGN 615.8-M16-KGN 615.8-M16-KS

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.