Spring plungers GN 616.1 are used as locating devices, detent pins, pressure pins and ejectors. A typical example is push-on / push-off applications. Entry of liquids and dirt is prevented by the seal.
The slot on the nose pin side is provided for blind hole applications. A special installation tool GN 611.5 is available (see table).
Specification
Housing
Steel, blackened finish
Nose pin
Steel, hardened
Spring
Stainless steel AISI 303
Sealing ring
Rubber NBR (Perbunan®)
Identification of Type SS
Housing with 2 longitudinal markings
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning February 16, 2026, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through February 15, 2026.
Customers with pricing agreements will not be affected until annual pricing is reviewed.