GN 62444.4 Reducers Brass / Plastic, for Cord Grips GN 62444, Metric Thread

Reducers GN 62444.4: Brass / Plastic, for Cord Grips GN 62444, Metric Thread
Material: MS - Brass

Product description

Reducers GN 62444.4 enable a transition from a larger to a smaller internal thread, allowing the use of smaller cord grips than the housing was designed for. In combination with a mounting nut, fastening in a through hole is also possible.

Specification

BrassMS
Nickel-plated


PlasticKLG, polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    -22 °F to +212 °F (-30 °C to +100 °C)
  • Gray, RAL 7035

RoHS

Hide technical drawing
GN 62444.4 Brass / Plastic Reducers, for Cord Grips GN 62444, Metric Thread sketch

Part Options / Table

Show / Hide columns

Metric

Sized1d2d3h
MS

KLG
Length l
MS

KLG
A/F
M 16-M 12M 16 x 1.5M 12 x 1.50.790.310.470.240.310.94
M 20-M 16M 20 x 1.5M 16 x 1.50.940.350.470.260.310.94
M 25-M 20M 25 x 1.5M 20 x 1.51.180.390.550.280.311.26
M 32-M 25M 32 x 1.5M 25 x 1.51.460.450.630.310.391.42
M 40-M 32M 40 x 1.5M 32 x 1.51.690.450.750.310.471.81
M 50-M 40M 50 x 1.5M 40 x 1.52.200.550.830.390.552.17
M 63-M 50M 63 x 1.5M 50 x 1.52.600.550.870.390.592.56

Build & Price

Size
Material


Size
Material


Selected Part

Total (net)
US$1.58
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$1.58
100249US$1.45
250499US$1.32
≥ 500US$1.18
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 62444.4-M16-M12-MSGN 62444.4-M16-M12-KLGGN 62444.4-M20-M16-MSGN 62444.4-M20-M16-KLGGN 62444.4-M25-M20-MSGN 62444.4-M25-M20-KLGGN 62444.4-M32-M25-MSGN 62444.4-M32-M25-KLGGN 62444.4-M40-M32-MSGN 62444.4-M40-M32-KLGGN 62444.4-M50-M40-MSGN 62444.4-M50-M40-KLGGN 62444.4-M63-M50-MSGN 62444.4-M63-M50-KLG

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback