GN 6335.5 Hand Knobs Plastic, with Stainless Steel Threaded Stud

Hand Knobs GN 6335.5: Plastic, with Stainless Steel Threaded Stud
Material: ST - Polyamide (PA)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Hand knobs GN 6335.5 comply with DIN 6335 type L.

Specification

  • Hand knob
    Plastic
    Polyamide (PA)ST
    • Shock-resistant
    • Black, matte finish

      Threaded stud
      Stainless steel
    • M6 - M10: AISI 304 Cu
    • M12: AISI 303

  • Hand knob
    Plastic
    Phenolic (PF)SK
    Black, shiny finish

    Threaded stud
    Stainless steel A2

RoHS

Hide technical drawing
GN 6335.5 Plastic Hand Knobs, with Stainless Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length l ≈d3h1h2
1.26M 60.390.630.790.981.180.550.790.39
1.57M 80.790.981.181.57-0.710.980.51
1.97M 100.790.981.181.772.170.871.260.79
2.48M 121.181.571.97--1.021.570.98

Build & Price

Material


Handle diameter d1
Thread d2
Length l
Material


Handle diameter d1
Thread d2
Length l

Selected Part

Total (net)
US$2.25
In Stock: 83
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$2.25
100249US$2.06
250499US$1.88
≥ 500US$1.69
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 6335.5-ST-32-M6-10GN 6335.5-SK-32-M6-10GN 6335.5-ST-32-M6-16GN 6335.5-SK-32-M6-16GN 6335.5-ST-32-M6-20GN 6335.5-SK-32-M6-20GN 6335.5-ST-32-M6-25GN 6335.5-SK-32-M6-25GN 6335.5-ST-32-M6-30GN 6335.5-SK-32-M6-30GN 6335.5-ST-40-M8-20GN 6335.5-SK-40-M8-20GN 6335.5-ST-40-M8-25GN 6335.5-SK-40-M8-25GN 6335.5-ST-40-M8-30GN 6335.5-SK-40-M8-30GN 6335.5-ST-40-M8-40GN 6335.5-SK-40-M8-40GN 6335.5-ST-50-M10-20GN 6335.5-SK-50-M10-20GN 6335.5-ST-50-M10-25GN 6335.5-SK-50-M10-25GN 6335.5-ST-50-M10-30GN 6335.5-SK-50-M10-30GN 6335.5-ST-50-M10-45GN 6335.5-SK-50-M10-45GN 6335.5-ST-50-M10-55GN 6335.5-SK-50-M10-55GN 6335.5-ST-63-M12-30GN 6335.5-SK-63-M12-30GN 6335.5-ST-63-M12-40GN 6335.5-SK-63-M12-40GN 6335.5-ST-63-M12-50GN 6335.5-SK-63-M12-50

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback