GN 6336.2 Star Knobs Technopolymer Plastic, with Protruding Steel Hub

Photo

GN 6336.2 Technopolymer Plastic Star Knobs, with Protruding Steel Hub

Product description

Information

GN 6336.2 star knobs with protruding hub have important advantages:

The face of the hub is exactly square to the bore and is made of steel to prevent edge breakage.

Specification

Star knob
Plastic
Technopolymer (Polyamide PA)

  • Shock-resistant
  • Black, matte finish

Hub insert
Steel, zinc plated, blue passivated finish


RoHS

On request

Special bores and threads larger than listed
Other modifications such as cross holes, and set screw holes
Special stud variations, either drilled and pinned or glued into place

Technical drawing

3D
Hide technical drawing
GN 6336.2 Technopolymer Plastic Star Knobs, with Protruding Steel Hub sketch

Part Options / Table

Type

EWith tapped blind bore
CWith plain blind bore, tol. H7
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
Type E
d3 +0.001
Bore
Type C
d4h1h2h3t
min.
1.261/4 x 20---0.470.790.390.330.47
1.575/16 x 18-B 1/4B 5/160.551.020.510.390.55
1.973/8 x 161/2 x 13B 3/8B 1/20.711.260.670.390.71
2.483/8 x 161/2 x 13B 3/8B 1/20.791.570.830.550.87
3.155/8 x 11-B 5/8-0.982.051.060.591.18
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
Type E
d3 +0.001
Bore
Type C
d4h1h2h3t
min.
0.98M 5---0.390.630.310.240.37
1.26M 6-B 6-0.470.790.390.330.47
1.57M 6M 8B 6B 80.551.020.510.390.55
1.97M 8M 10B 8B 100.711.260.670.390.71
2.48M 10M 12B 10B 120.791.570.830.550.87
3.15M 12M 16B 16-0.982.051.060.591.18

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Inch


Metric


Bore d3

Inch


Metric


Type


Selected Part

Total US Dollars (net)
$2.60
In Stock: 1041
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.60
100249$2.39
250499$2.17
≥ 500$1.95
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.057 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.