GN 6336.4 Star Knobs Plastic, with Steel Threaded Stud

Photo

GN 6336.4 Plastic Star Knobs, with Steel Threaded Stud Material: ST - Technopolymer (Polyamide PA)
Material: ST - Technopolymer (Polyamide PA)
GN 6336.4 Plastic Star Knobs, with Steel Threaded Stud Material: ST - Technopolymer (Polyamide PA) GN 6336.4 Plastic Star Knobs, with Steel Threaded Stud Material: SK - Duroplast (Phenolic PF)

Product description

Information

Star knobs GN 6336.4 comply with DIN 6336 type L.

Specification

Star knob
Plastic
Technopolymer (Polyamide PA)ST

  • Shock-resistant
  • Black, matte finish

Star knob
Plastic
Duroplast (Phenolic PF)SK
Black, shiny finish


Threaded stud
Steel, zinc plated, blue passivated finish


RoHS

On request

Special shorter than listed stud lengths and various stud tips

Technical drawing

3D
Hide technical drawing
GN 6336.4 Plastic Star Knobs, with Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Length l ≈
Material ST

Material SK
d3h1h2
0.981/4 x 200.590.871.10----0.470.630.31
1.261/4 x 200.430.630.710.941.221.46-0.550.790.39
1.575/16 x 180.790.911.261.421.89--0.710.980.51
1.973/8 x 160.981.181.571.692.17--0.871.260.67
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length l ≈
Material ST

Material SK
d3h1h2
0.98M 50.390.590.790.981.18-----0.390.590.790.98---0.470.630.31
0.98M 60.390.630.790.981.181.381.772.36---------0.470.630.31
1.26M 60.390.630.790.981.181.381.772.36--0.390.630.790.981.181.381.770.550.790.39
1.26M 80.630.790.981.181.381.571.972.172.36--------0.550.790.39
1.57M 80.630.790.981.181.381.571.972.172.36-0.630.790.981.181.572.17-0.710.980.51
1.57M 100.590.790.981.181.381.571.771.972.172.36-------0.710.980.51
1.97M 100.590.790.981.181.381.571.771.972.172.360.981.181.381.772.17--0.871.260.67
1.97M 120.790.981.181.381.571.972.36----------0.871.260.67
2.48M 120.790.981.181.381.571.972.36---1.181.381.571.972.36--1.021.570.83
3.15M 16----------1.181.571.972.362.76--1.381.970.98

Build & Price

3D Product Configurator
Material


Handle diameter d1
Thread d2

Inch


Metric


Length l (Material ST)
Length l (Material SK)

Selected Part

Total US Dollars (net)
$0.86
In Stock: 2721
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$0.86
100249$0.79
250499$0.72
≥ 500$0.64
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.