GN 668 Cabinet U-Handles Aluminum, with Tapped Holes or Top Mount Plates

Cabinet U-Handles GN 668: Aluminum, with Tapped Holes or Top Mount Plates
Type: A - Mounting from the back (tapped blind hole)
Finish: SW - Black, RAL 9005, textured finish

Product description

Cabinet U-handles GN 668 are manufactured from a bent aluminum profile.

They can be mounted either from the back (type A) or by means of the handle base from the operator’s side (type B).

Specification

Handle
Aluminum

  • Powder coated
    • Black, RAL 9005, textured finishSWSW
    • Silver, RAL 9006, textured finishSRSR
  • Plain, tumbled finishBLBL

Fastening set (Type B)

  • Handle bases
    Plastic, Polyamide (PA)
    • Black, matte finish (for SW / BL)
    • Light gray, matte finish (for SR)
  • Socket cap screws DIN 7984
    Steel, zinc plated, blue passivated finish

RoHS

On request

  • Special lengths
  • Various metric size fasteners and kit packaging
Hide technical drawing
GN 668 Aluminum Cabinet U-Handles, with Tapped Holes or Top Mount Plates sketch

Part Options / Table

Type

AMounting from the back (tapped blind hole)
BMounting from the operator's side (only for b1 = 20 mm)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1l1ab2dh1h2h3l2l3l4rt1
min.
t2
0.795.120.390.91M 51.770.260.104.725.556.020.590.390.20
0.796.690.390.91M 51.770.260.106.307.137.600.590.390.20
0.797.480.390.91M 51.770.260.107.097.918.390.590.390.20
0.798.270.390.91M 51.770.260.107.878.709.170.590.390.20
1.1810.310.47-M 61.97--9.84--0.590.47-
1.1812.280.47-M 61.97--11.81--0.590.47-
1.1814.250.47-M 61.97--13.78--0.590.47-
1.1816.220.47-M 61.97--15.75--0.590.47-

Build & Price

Handle width b1
Length l1
Type


Finish
BL
SR
SW
Handle width b1
Length l1
Type


Finish
BL
SR
SW

Selected Part

Total (net)
US$9.34
In Stock: 29
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$9.34
100249US$8.56
250499US$7.78
≥ 500US$7.00
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.176 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 668-20-130-A-SWGN 668-20-130-B-SWGN 668-20-130-A-SRGN 668-20-130-B-SRGN 668-20-130-A-BLGN 668-20-130-B-BLGN 668-20-170-A-SWGN 668-20-170-B-SWGN 668-20-170-A-SRGN 668-20-170-B-SRGN 668-20-170-A-BLGN 668-20-170-B-BLGN 668-20-190-A-SWGN 668-20-190-B-SWGN 668-20-190-A-SRGN 668-20-190-B-SRGN 668-20-190-A-BLGN 668-20-190-B-BLGN 668-20-210-A-SWGN 668-20-210-B-SWGN 668-20-210-A-SRGN 668-20-210-B-SRGN 668-20-210-A-BLGN 668-20-210-B-BLGN 668-30-262-A-SWGN 668-30-262-A-SRGN 668-30-262-A-BLGN 668-30-312-A-SWGN 668-30-312-A-SRGN 668-30-312-A-BLGN 668-30-362-A-SWGN 668-30-362-A-SRGN 668-30-362-A-BLGN 668-30-412-A-SWGN 668-30-412-A-SRGN 668-30-412-A-BL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback