The outer dimensions of threaded shaft collars GN 706.3 correspond to the GN 706.2 semi-split shaft collars. However, the bore is tapped so that the shaft collar can be screwed on like a nut, for example to a threaded spindle in order to limit the adjustment range or the screw-in depth. Threaded shaft collars are clamped by reducing the slot height via the socket cap screw without damaging the thread on the spindle.
The GN 311 series adjustable lever is a great option for tool-free clamping.
For sizes d1 = 20 to 32 mm, d3 is a tapped through hole; for sizes d1 = 42 mm and larger, d3 is a tapped blind hole.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.033 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning February16, 2026, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through February 15, 2026.
Customers with pricing agreements will not be effected until annual pricing is reviewed.