GN 724.4 Indexing Plungers Steel / Stainless Steel, with Chamfered Pin, Weldable

Indexing Plungers GN 724.4: Steel / Stainless Steel, with Chamfered Pin, Weldable
Type: C1 - Chamfer, top
Material: ST - Steel precision casting
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Indexing plungers GN 724.4 have a plunger pin with square cross-section, a latching surface on one side and a chamfer on the other. When the object to be secured moves towards the chamfer, the plunger pin is pushed back into the guide, allowing grooves and edges to pass over the pin. The plunger pin engages automatically in the direction of the latching surface.

The latching can be released by pulling the pull ring by hand or with a cable or pull rod using a hook. The types with lock-out are used when the plunger pin should temporarily not protrude. For this purpose, the pull ring is turned sideways after the plunger pin has been retracted. The ring is held in this position by the catch recess at the top of the guide.

The dimensional tolerances between plunger pin and guide are selected so that the functional reliability is guaranteed even after welding, applying a corrosion protection layer or in case of contamination.

For fastening by welding, the unassembled type CU is particularly recommended to avoid changes to the microstructure of the material due to heating of the spring and plunger pin. In this case, the indexing plunger is assembled only after the surface treatment of the welded guide.

Specification

Guide

  • Steel precision castingST
    Weldable, blackened finish
  • Stainless steel precision castingNI AISI CF-8
    Weldable

Pull ring

  • Steel precision casting
    Zinc plated, blue passivated finish (for ST)
  • Stainless steel precision casting AISI CF-8 (for NI)

Plunger pin

  • Steel, hardened
    Zinc plated, blue passivated finish (for ST)
  • Stainless steel AISI 431, hardened (for NI)

Socket button head screw DIN 7985

  • Steel, zinc plated (for ST)
  • Stainless steel AISI 304 (for NI)

Compression spring
Stainless steel AISI 316Ti


RoHS

Hide technical drawing
GN 724.4 Steel / Stainless Steel Indexing Plungers, with Chamfered Pin, Weldable sketch

Part Options / Table

Type

C1Chamfer, top
C2Chamfer, bottom
C3Chamfer, right
C4Chamfer, left
CUUnassembled
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b
Pin h11
Guide +0.004/+0.02
sad1d2l1l2l3l4l5Spring load ≈
Initial

End
0.5120.790.261.340.242.680.391.380.041.633.15 lbf (14 N)7.87 lbf (35 N)
0.7871.180.391.890.354.020.592.130.062.364.95 lbf (22 N)15.74 lbf (70 N)

Build & Price

Pin diameter b
Square s
Type





Material


Pin diameter b
Square s
Type





Material


Application Examples

f7a1e52b-cf39-484d-b70f-d9f8a85d71e4

Selected Part

Total (net)
US$25.42
In Stock: 1
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$25.42
5099US$23.30
100249US$21.19
≥ 250US$19.07
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.330 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 724.4-13-20-C1-STGN 724.4-13-20-C1-NIGN 724.4-13-20-C2-STGN 724.4-13-20-C2-NIGN 724.4-13-20-C3-STGN 724.4-13-20-C3-NIGN 724.4-13-20-C4-STGN 724.4-13-20-C4-NIGN 724.4-13-20-CU-STGN 724.4-13-20-CU-NIGN 724.4-20-30-C1-STGN 724.4-20-30-C1-NIGN 724.4-20-30-C2-STGN 724.4-20-30-C2-NIGN 724.4-20-30-C3-STGN 724.4-20-30-C3-NIGN 724.4-20-30-C4-STGN 724.4-20-30-C4-NIGN 724.4-20-30-CU-STGN 724.4-20-30-CU-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback