GN 7247.2 Spacer Plates Stainless Steel, for Multiple-Joint Hinges (Aluminum)

Spacer Plates GN 7247.2: Stainless Steel, for Multiple-Joint Hinges (Aluminum)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Tolerances of chamfers, different sheet metal thicknesses, or the use of seals could mean that the mounting surfaces of multiple-joint hinges on the frame and door are not at the desired distance to each other.

Spacer plates GN 7247.2 are designed as accessories for multiple-joint hinges GN 7241, GN 7243 and GN 7247. They allow for adjustment in the third plane during assembly. Shimmed individually or in combination, they ensure the appropriate position or height compensation on the mounting flanges.

The holes d2 are used to accomodate clamping or positioning pins, making it easy to position the spacer plates and the multiple-joint hinges.

Specification

  • Stainless steelNI AISI 304
    Matte, tumbled finishMT

RoHS

On request

Other plate thicknesses

Hide technical drawing
GN 7247.2 Stainless Steel Spacer Plates, for Multiple-Joint Hinges (Aluminum) sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length lsbd1d2m1m2m3
2.360.020.040.081.180.260.171.810.311.10

Build & Price

Material

Length l
Width s
Finish
Material

Length l
Width s
Finish

Selected Part

Total (net)
US$4.59
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$4.59
2549US$4.21
5099US$3.83
≥ 100US$3.44
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.013 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 7247.2-NI-60-0,5-MTGN 7247.2-NI-60-1-MTGN 7247.2-NI-60-2-MT

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback