GN 7247.6 Mounting Plates with Threaded Studs Stainless Steel, for Multiple-Joint Hinges (Aluminum)

Mounting Plates with Threaded Studs GN 7247.6: Stainless Steel, for Multiple-Joint Hinges (Aluminum)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Mounting plates with threaded studs GN 7247.6 are designed as accessories for the mounting flanges of GN 7241, GN 7243 and GN 7247 multiple-joint hinges.

The mounting plates are mounted from the outside via through-holes in the housing wall or alternatively by welding to the inside of the wall. This results in effective protection against vandalism, and the housing exteriors remain free of attachments that do not match the design or that should be avoided entirely in the interests of easy cleaning.

They eliminate the need for additional threads, screws, and washers for mounting. There is no need for the time-consuming pre-assembly of the above components or for counterholding during tightening or loosening.

The holes d2 are used to accomodate clamping or positioning pins, making it easy to position the mounting plates and the multiple-joint hinges.

Specification

  • Body
    Stainless steelNI AISI 304
    Matte, tumbled finishMT

  • Threaded studs
    Stainless steel AISI 304
    Pressed-in

RoHS

On request

  • Other threaded stud lengths
  • Other plate sizes
  • Other plate geometries
Hide technical drawing
GN 7247.6 Stainless Steel Mounting Plates with Threaded Studs, for Multiple-Joint Hinges (Aluminum) sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2bd1d2m1m2s
2.360.790.981.181.18M 60.161.811.100.16
2.950.790.981.181.18M 60.162.401.570.16

Build & Price

Material

Length l1
Length l2
Finish
Material

Length l1
Length l2
Finish

Selected Part

Total (net)
US$17.36
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$17.36
2549US$15.92
5099US$14.47
≥ 100US$13.02
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.132 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 7247.6-NI-60-20-MTGN 7247.6-NI-60-25-MTGN 7247.6-NI-60-30-MTGN 7247.6-NI-75-20-MTGN 7247.6-NI-75-25-MTGN 7247.6-NI-75-30-MT

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback