GN 728 Economical Cabinet U-Handles Aluminum Die-Cast, with Tapped or Counterbored Through Holes

Economical Cabinet U-Handles GN 728: Aluminum Die-Cast, with Tapped or Counterbored Through Holes
Type: A - Mounting from the back (tapped blind hole)
Finish: SW - Black, RAL 9005, textured finish
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Economical cabinet U-handles GN 728 are a low-cost alternative in metal.

The installation can be carried out from the back (type A) as well as from the operator’s side (type B). Hole center dimension is identical in both versions, so they can be mounted in pairs opposite each other. Tumbled finish version not recommended to be anodized.

Specification

Aluminum die-cast

  • Powder coated
    • Black, RAL 9005, textured finishSWSW
    • Silver, RAL 9006, textured finishSRSR
  • Plain, tumbled finishBLBL

RoHS

On request

  • For certain minimum quantities, special colors
  • Various metric size fasteners and kit packaging
Hide technical drawing
GN 728 Economical Aluminum Die-Cast Cabinet U-Handles, with Tapped or Counterbored Through Holes sketch

Part Options / Table

Type

AMounting from the back (tapped blind hole)
BMounting from the operator's side
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1bd1d2d3h1h2l2l3st1
min.
t2
4.720.89M 60.250.431.670.265.794.250.310.390.26
7.091.06M 80.330.531.870.308.436.500.390.470.33

Build & Price

Length l1
Type


Finish
BL
SR
SW
Length l1
Type


Finish
BL
SR
SW

Selected Part

Total (net)
US$12.92
In Stock: 7
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$12.92
100249US$11.85
250499US$10.77
≥ 500US$9.69
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.205 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 728-120-A-SWGN 728-120-B-SWGN 728-120-A-BLGN 728-120-B-BLGN 728-120-A-SRGN 728-120-B-SRGN 728-180-A-SWGN 728-180-B-SWGN 728-180-A-BLGN 728-180-B-BLGN 728-180-A-SRGN 728-180-B-SR

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback