GN 730 Ledge Handles Extruded Aluminum, with Tapped Holes

Photo

GN 730 Extruded Aluminum Ledge Handles, with Tapped Holes Finish: BL - Plain, tumbled finish
Finish: BL - Plain, tumbled finish
GN 730 Extruded Aluminum Ledge Handles, with Tapped Holes Finish: BL - Plain, tumbled finish GN 730 Extruded Aluminum Ledge Handles, with Tapped Holes Finish: EL - Anodized finish, natural color GN 730 Extruded Aluminum Ledge Handles, with Tapped Holes Finish: SR - Silver, RAL 9006, textured finish GN 730 Extruded Aluminum Ledge Handles, with Tapped Holes Finish: SW - Black, RAL 9005, textured finish

Product description

Information

Ledge handles GN 730 are used on doors, guards and hatches on machines, as well as on drawers and pull-out units. They are attached from the back side via the mounting threads.

Specification

Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR
  • Anodized finish, natural colorELEL
  • Plain, tumbled finishBL, tumbled finish

RoHS

On request

Various metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
GN 730 Extruded Aluminum Ledge Handles, with Tapped Holes sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1 ±0.01dab1b2h1h2l2 ±0.008t
min.
4.33M 60.390.371.301.260.943.5430.35
4.92M 60.390.371.301.260.944.1340.35
5.51M 60.390.371.301.260.944.7240.35

Build & Price

3D Product Configurator
Length l1
Finish
EL
SR
SW

Selected Part

Total US Dollars (net)
$8.66
In Stock: 19
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$8.66
100249$7.94
250499$7.22
≥ 500$6.50
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.207 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.