GN 730.5 Ledge Handle Stainless Steel, with Tapped Holes

Ledge Handle GN 730.5: Stainless Steel, with Tapped Holes
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

The ledge handle GN 730.5 is used on doors, guards and hatches on machines, as well as on drawers and pull-out units. Due to the A4 material used, the handle is intended especially for use in corrosive environments with aggressive media.

The ledge handle is made in a way that does not allow pooling of fluids, which makes cleaning easier and prevents build-up of residue and bacteria.

It is attached from the back side via the mounting threads. Alternatively, the handle can be welded from the front.

Specification

Stainless steel precision castingA4 AISI 316
Matte shot-blasted finishGS


RoHS

On request

  • Polished or powder coated version
  • Various metric size fasteners and kit packaging
Hide technical drawing
GN 730.5 Stainless Steel Ledge Handle, with Tapped Holes sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1ab1b2b3dh1h2l2t
min.
4.720.390.240.491.38M 61.260.983.940.35

Build & Price

Material

Length l1
Finish
Material

Length l1
Finish

Selected Part

Total (net)
US$96.41
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$96.41
100249US$88.38
250499US$80.35
≥ 500US$72.31
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.765 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 730.5-A4-120-GS

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback