GN 743.4 Fluid Sight Glasses Stainless Steel, with Float Glass

Fluid Sight Glasses GN 743.4: Stainless Steel, with Float Glass
Type: A - With reflector
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Fluid sight glasses GN 743.4 offer a scratch proof sight glass of high stability. The placement of the seal on the outer diameter of the glass eliminates leakage independent from over or under tightening of the sight glass.

The outer diameter of these fluid sight glasses with recessed hex is matched to screw-in holes for pipe fittings according to DIN 3852.

The seal is embedded in a radial recess, and thus cannot be lost or squeezed out during tightening.

These fluid sight glasses can also be used on pressurized tanks. Tests regarding maximum pressure are available.

Specification

  • Body
    Stainless steel AISI 303

  • Reflector (Type A)
    Plastic
    Technopolymer (Polysulfan)

  • Circlip (Type B)
    Stainless steel AISI 301

  • Sight glass
    Float glass
    Temperature resistant up to 212 °F (100 °C)

  • Seals
    Rubber NBR (Perbunan®)

RoHS

Accessory

Thin Hex Nuts GN 7430
Weld Bushings GN 7490 (Steel)

On request

  • EPDM seals
Hide technical drawing
GN 743.4 Stainless Steel Fluid Sight Glasses, with Float Glass sketch

Part Options / Table

Type

AWith reflector
BWithout reflector
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread

Fine thread
d3l1l2s
0.43G 3/8M 16 x 1.5-0.870.310.300.79
0.55G 1/2M 20 x 1.5-1.020.330.300.91
0.71G 3/4M 26 x 1.5M 27 x 1.51.260.350.311.18
0.94G 1M 33 x 1.5-1.570.430.331.42
1.26G 1 1/4M 42 x 1.5M 42 x 21.970.470.351.81

Build & Price

Diameter d1
Pipe thread d2
Fine thread d2
Type


Diameter d1
Pipe thread d2
Fine thread d2
Type


Assembly note

For wall thicknesses below 0.16 in (4 mm), use GN 7430 thin hex nuts.

Selected Part

Total (net)
US$21.00
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$21.00
100249US$19.25
250499US$17.50
≥ 500US$15.75
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 743.4-11-G3/8-AGN 743.4-11-G3/8-BGN 743.4-11-M16x1,5-AGN 743.4-11-M16x1,5-BGN 743.4-14-G1/2-AGN 743.4-14-G1/2-BGN 743.4-14-M20x1,5-AGN 743.4-14-M20x1,5-BGN 743.4-18-G3/4-AGN 743.4-18-G3/4-BGN 743.4-18-M26x1,5-AGN 743.4-18-M26x1,5-BGN 743.4-18-M27x1,5-AGN 743.4-18-M27x1,5-BGN 743.4-24-G1-AGN 743.4-24-G1-BGN 743.4-24-M33x1,5-AGN 743.4-24-M33x1,5-BGN 743.4-32-G11/4-AGN 743.4-32-G11/4-BGN 743.4-32-M42x1,5-AGN 743.4-32-M42x1,5-BGN 743.4-32-M42x2-AGN 743.4-32-M42x2-B

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback