GN 801.2 Clamping Arm Extenders Steel, with Pivot Joint, for Toggle Clamps with U-Bar

Clamping Arm Extenders GN 801.2: Steel, with Pivot Joint, for Toggle Clamps with U-Bar

Product description

Clamping arm extenders GN 801.2 are used together with toggle clamps with “U-bar clamping arm” to clamp something simultaneously at two points in parallel, such as with spindle assemblies. These are mounted to the clamping arm and affixed in the desired position along the slot.

The side position of the clamping screws is adjusted via joints that enable any positioning of the spindle assemblies. A symmetrical placement creates a balanced clamping result.

All parts are supplied in a non-assembled set. Four flanged washers are included for fastening the spindle assembly.

Specification

SteelST
Zinc plated, blue passivated finish


RoHS

Accessory

GN 807 Toggle Clamp Spindle Assemblies
GN 807 Toggle Clamp Spindle Assemblies
GN 708.1 Toggle Clamp Spindle Assemblies (with rubber pressure pad)
GN 708.1 Toggle Clamp Spindle Assemblies
GN 802 Toggle Clamp Spindle Assemblies
GN 903 Toggle Clamp Spindle Assemblies
GN 903 Toggle Clamp Spindle Assemblies (Stainless Steel)

Hide technical drawing
GN 801.2 Steel Clamping Arm Extenders, with Pivot Joint, for Toggle Clamps with U-Bar sketch

Part Options / Table

Show / Hide columns

Metric

m1h1bd1d2d3d4h2m2Length lFor toggle clamp size
GN 810
GN 810.1
GN 810.3
GN 810.4

GN 820
GN 820.1
GN 820.2
GN 820.3
GN 820.4

GN 860
3.230.630.770.24M 60.360.471.460.873.58130130125
3.940.711.020.31M 80.470.631.691.064.41230230200

Build & Price

Length m1
Height h1
Material

Length m1
Height h1
Material

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.169 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 801.2-82-16-STGN 801.2-100-18-ST

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback