GN 806 Protective Caps Rubber, for Hex Head Screws or with Hex Tapped Insert

Photo

GN 806 Rubber Protective Caps, for Hex Head Screws or with Hex Tapped Insert Type: B - With hex tapped insert
Type: B - With hex tapped insert
GN 806 Rubber Protective Caps, for Hex Head Screws or with Hex Tapped Insert Type: B - With hex tapped insert GN 806 Rubber Protective Caps, for Hex Head Screws or with Hex Tapped Insert Type: A - Without screw / tapped insert

Product description

Information

Protective caps GN 806 can be used with hex head screws ISO 4017 (DIN 933) or with threaded pins (type B) as thrust pins with soft clamping surface, or as soft end stop bolts. The tapped insert version allows for expanded applications requiring, for example, extra long threaded pins.

A typical application is their use in conjunction with toggle clamps as stopper bolts or clamping pads.

Specification

Protective cap
Rubber CR (Neoprene®)

  • 85±5 Shore A
  • Black

Hex tapped insert
Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 806 Rubber Protective Caps, for Hex Head Screws or with Hex Tapped Insert sketch

Part Options / Table

Type

AWithout screw / tapped insert
BWith hex tapped insert
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3d4h1h2A/Ft1t2t3
min.
0.43*M 40.220.320.26--0.040.16-
0.47M 50.280.370.310.430.390.060.210.24
0.59M 60.330.450.390.550.470.080.240.28
0.75M 80.430.590.510.710.630.080.300.33
0.94M 100.510.790.630.930.830.090.360.39
1.02M 120.630.870.751.020.870.100.410.47
* This size is only available in type A

Build & Price

3D Product Configurator
Outer diameter d1
Type


Selected Part

Total US Dollars (net)
$0.86
In Stock: 664
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$0.86
5099$0.79
100249$0.72
≥ 250$0.64
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.001 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.