GN 808.1 Cover Boots Rubber / Plastic, for Universal Joints DIN 808

Cover Boots GN 808.1: Rubber / Plastic, for Universal Joints DIN 808
Type: D - For double joints

Product description

Cover boots GN 808.1 provide universal joints protection against dirt, dust and other debris.

They can also be filled with grease, which gives long term lubrication for friction bearings.

The cover boots are secured at each end with two cable ties, supplied but not assembled.

Specification

Rubber for type E
Chloroplene rubber (CR)
Black


Plastic for type D
Chlorure de polyvinyle (PVC)
Black


RoHS

Hide technical drawing
GN 808.1 Rubber / Plastic Cover Boots, for Universal Joints DIN 808 sketch

Part Options / Table

Type

EFor single joints
DFor double joints
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Joint Ø
d2
Type E
d3
Type E
d4
Type D
d5
Type D
l1
Type E
l2
Type D
0.630.591.100.631.381.342.17
0.870.811.570.791.421.772.56
0.980.961.890.941.731.972.76
1.101.082.051.102.012.203.15
1.261.202.201.262.442.563.54
1.421.402.60--2.83-
1.651.572.951.572.873.234.72
1.771.773.31--3.74-
1.971.973.621.973.544.256.10
2.282.203.94--4.80-

Build & Price

Joint diameter d1
Type


Joint diameter d1
Type


GN 110.1 Cross Holes (Special Order)

MD110.1
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11
K / B
d2 H11
B
d3Length l
K / V
Length l
B
6-22M 344
8-33M 55.55.5
10-34M 55.56
121445M 66.57
161856M 689
20-58M 6810
22-68M 61010
25-610M 81014
3032612M 81416
35-612M 81616

Cross holes in universal joint shafts and in universal shafts are suitable for making shaft-hub connections using a pin or a grub screw. For bores with keyway or square, they serve to secure the axial position of the universal joint and shaft. The d2 pin hole with H11 tolerance is intended for use with spiral spring pins.
The position of the cross holes / cross threads in relation to the keyway / square or the universal joints is shown in the overview.
To order cross hole GN 110.1, please call our sales team:

  • USA: +1-800-877-8351
  • Mexico: +52(81)2721-4021
  • Canada: +1-800-397-6993

Selected Part

Total (net)
US$29.21
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$29.21
5099US$26.78
100249US$24.35
≥ 250US$21.91
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 808.1-16-EGN 808.1-16-DGN 808.1-22-EGN 808.1-22-DGN 808.1-25-EGN 808.1-25-DGN 808.1-28-EGN 808.1-28-DGN 808.1-32-EGN 808.1-32-DGN 808.1-36-EGN 808.1-42-EGN 808.1-42-DGN 808.1-45-EGN 808.1-50-EGN 808.1-50-DGN 808.1-58-E

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback