GN 808.3 Universal Joint Shafts with Needle Bearing Steel, with Extended Shaft Length

Universal Joint Shafts with Needle Bearing GN 808.3: Steel, with Extended Shaft Length

Product description

GN 808.3 universal joint shafts with needle bearing do not only bridge the misaligenment of two shafts, but at the same time they offer an added length compensation, which, depending on the overall lenght l1, enables a corresponding extension dimension l2. The power transmission is achieved by two DIN 808 universal joints (type EW), a spline shaft and a sliding sleeve.

It is important to check the accuracy when connecting the spline shaft to the sliding sleeve, the markings -> <- have to be opposite to each other. Any kind of misconnection leads to an irregular output and to a quick abrasion.

Specification

  • Body
    Steel, plain finish

  • Joint bearing surface / pins
    Case-hardened

RoHS

On request

  • Different lengths l1 - l2
  • Bores without keyway
  • Bores with square
  • Bores with hex
  • Additional bores or d2 with different bores
  • Version in stainless steel (bearing not rustproof)
Hide technical drawing
GN 808.3 Steel Universal Joint Shafts with Needle Bearing, with Extended Shaft Length sketch

Part Options / Table

Bore code

KWith keyway
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 +0.001
Bore
with keyway
l1 - l2d3l3
Guide length
l5+0.04
Max. assembly
length of the shaft
0.87K 10140-30160-40180-60230-100--0.871.181.890.47
0.98K 12160-30180-45200-70250-105300-150-1.021.572.200.51
1.10K 14170-30200-60220-80280-140350-200400-2501.141.572.360.51
1.26K 16190-30210-40240-80275-115380-210400-2301.261.572.680.63
1.42K 18230-50270-100290-110400-220500-320-1.461.572.910.67
1.65K 20250-50290-90320-120420-220500-300-1.651.773.230.71
1.77K 22270-50330-100470-240---1.851.973.740.87
1.97K 25295-50350-100420-170500-245--2.051.974.251.02
2.28K 30330-50400-110----2.282.364.801.14

Build & Price

Outside diameter d1
Bore code

Bore with keyway d2
l1 - l2
Outside diameter d1
Bore code

Bore with keyway d2
l1 - l2

Selected Part

Total (net)
US$431.53
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$431.53
2549US$395.57
5099US$359.61
≥ 100US$323.64
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.705 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 808.3-22-K10-140-30GN 808.3-22-K10-160-40GN 808.3-22-K10-180-60GN 808.3-22-K10-230-100GN 808.3-25-K12-160-30GN 808.3-25-K12-180-45GN 808.3-25-K12-200-70GN 808.3-25-K12-250-105GN 808.3-25-K12-300-150GN 808.3-28-K14-170-30GN 808.3-28-K14-200-60GN 808.3-28-K14-220-80GN 808.3-28-K14-280-140GN 808.3-28-K14-350-200GN 808.3-28-K14-400-250GN 808.3-32-K16-190-30GN 808.3-32-K16-210-40GN 808.3-32-K16-240-80GN 808.3-32-K16-275-115GN 808.3-32-K16-380-210GN 808.3-32-K16-400-230GN 808.3-36-K18-230-50GN 808.3-36-K18-270-100GN 808.3-36-K18-290-110GN 808.3-36-K18-400-220GN 808.3-36-K18-500-320GN 808.3-42-K20-250-50GN 808.3-42-K20-290-90GN 808.3-42-K20-320-120GN 808.3-42-K20-420-220GN 808.3-42-K20-500-300GN 808.3-45-K22-270-50GN 808.3-45-K22-330-100GN 808.3-45-K22-470-240GN 808.3-50-K25-295-50GN 808.3-50-K25-350-100GN 808.3-50-K25-420-170GN 808.3-50-K25-500-245GN 808.3-58-K30-330-50GN 808.3-58-K30-400-110

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback