GN 820.5 Horizontal Acting Toggle Clamps Steel / Stainless Steel, with Safety Hook, with Vertical Mounting Base

Horizontal Acting Toggle Clamps GN 820.5: Steel / Stainless Steel, with Safety Hook, with Vertical Mounting Base
Type: MFLC - U-bar version, with two flanged washers and GN 708.1 spindle assembly
Material: ST - Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Horizontal acting toggle clamps GN 820.5 are securely locked while in the clamped position to prevent release by accident or due to vibrations. To release the clamp, the safety hook is disengaged with a single-handed operation.

Clamping is based on the toggle lever principle, with the clamping lever and clamping arm moving in opposite directions. The mounting surface, rotated by 90°, allows for compact installation next to the clamping point. The low overall height in the clamped position is another distinguishing feature of these clamps.

Horizontal acting toogle clamps in the u-bar version (type MFL) accommodate an application-specific screw via two flanged washers. A spindle assembly with rubber thrust pad is additionally included with type MFLC.

Specification

Tensioning mechanism

  • SteelST
    • Sheet metal parts
      Case hardening steel C10, zinc plated,
      blue passivated finish
    • Bearing bolt tempered
  • Stainless steelNI AISI 304
  • Moving parts lubricated with special grease

Handle
Plastic
Red, oil resistant


Flanged washers GN 898

  • Steel
    Zinc plated, blue passivated finish for ST
  • Stainless steel AISI 304 for NI

Spindle assembly GN 708.1 for type MFLC

  • Steel, zinc plated, blue passivated finish for ST
  • Stainless steel AISI 304 for NI
  • Thrust pad
    Chloroprene rubber (CR)
    • Hardness 85 Shore A ≈
    • Vulcanized
    • Black
    • Type A (flat pressure area)

RoHS

Accessory

GN 801 Clamp Mounts (for Type MFL)
GN 801.2 Clamping Arm Extenders (for Type MFL)

Hide technical drawing
GN 820.5 Steel / Stainless Steel Horizontal Acting Toggle Clamps, with Safety Hook, with Vertical Mounting Base sketch

Part Options / Table

Type

MFLU-bar version with two flanged washers
MFLCU-bar version, with two flanged washers and GN 708.1 spindle assembly
Show / Hide columns

Metric

SizeFH
Clamping force
a ≈b1b2b3d1d2h1h2h3h4
2.95202 lbf (900 N)0.791.181.000.21M 50.182.441.540.430.75
5.12225 lbf (1000 N)1.261.541.380.26M 60.223.352.260.631.00
9.06382 lbf (1700 N)1.461.691.570.33M 80.264.022.720.711.18
Show / Hide columns
Sizeh5
max.
l1l2l3m1m2m3rsw
Adjustable range
2.951.184.651.181.770.710.530.241.670.080.59
5.121.876.691.772.171.020.870.262.400.100.69
9.062.097.722.052.681.120.940.312.760.120.79

Build & Price

Size
Type


Material


Size
Type


Material


Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.231 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 820.5-75-MFL-STGN 820.5-75-MFL-NIGN 820.5-75-MFLC-STGN 820.5-75-MFLC-NIGN 820.5-130-MFL-STGN 820.5-130-MFL-NIGN 820.5-130-MFLC-STGN 820.5-130-MFLC-NIGN 820.5-230-MFL-STGN 820.5-230-MFL-NIGN 820.5-230-MFLC-STGN 820.5-230-MFLC-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback