GN 852.3 Latch Type Toggle Clamps Steel, with Safety Hook, Heavy Duty Type

Photo

GN 852.3 Steel Latch Type Toggle Clamps, with Safety Hook, Heavy Duty Type Type: T6 - With mounting holes, with U-bolt latch, with catch
Type: T6 - With mounting holes, with U-bolt latch, with catch
GN 852.3 Steel Latch Type Toggle Clamps, with Safety Hook, Heavy Duty Type Type: T6 - With mounting holes, with U-bolt latch, with catch GN 852.3 Steel Latch Type Toggle Clamps, with Safety Hook, Heavy Duty Type Type: T - With mounting holes, without U-bolt latch, with catch GN 852.3 Steel Latch Type Toggle Clamps, with Safety Hook, Heavy Duty Type Type: T6S - Weldable, with U-bolt latch, with catch GN 852.3 Steel Latch Type Toggle Clamps, with Safety Hook, Heavy Duty Type Type: TS - Weldable, without U-bolt latch, with catch

Product description

Information

Latch type toggle clamps GN 852.3 are compact in design and can be used to ensure high holding capacities.

When the toggle clamp is clamped, a safety hook positively locks onto the body. This prevents inadvertent or vibration-induced release from the clamping position. Unlocking of the safety hook is achieved by one-hand operation.

The stroke of the U-bolt latch can be adjusted within its range.

In addition to the standard lengths of the U-bolt latch shown in the table, a variety of other lengths are also available under the GN 951.2 series.

Specification

Base / catch / clamping lever
Steel C22

  • Forged
  • Black lacquered (Type T6 / T)
  • Blackened finish (Type T6S / TS)

U-bolt latch / bearing pin
Steel St 37
Zinc plated, blue passivated finish


All moving parts lubricated with special grease


RoHS

Technical drawing

3D
Hide technical drawing
GN 852.3 Steel Latch Type Toggle Clamps, with Safety Hook, Heavy Duty Type sketch

Part Options / Table

Type

T6With mounting holes, with U-bolt latch, with catch
TWith mounting holes, without U-bolt latch, with catch
T6SWeldable, with U-bolt latch, with catch
TSWeldable, without U-bolt latch, with catch
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding
capacity
a1a2b1b2b3b4b5b6b7b8d1d2d3h1h2
17003822 lbf (17000 N)0.870.832.682.521.811.891.101.041.500.67M 100.330.552.171.36
40008992 lbf (40000 N)1.101.063.353.152.172.361.341.261.970.79M 120.410.632.681.67
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel1
Type T6S / TS

Type T6 / T
l2
min.
l3m1m2m3m4m5r ≈
at w2 = 0
stw1
Stroke
w2
Adjustable
range
17008.588.781.305.081.770.451.770.391.103.780.280.082.130.59
400010.4710.671.185.942.240.552.240.491.384.210.350.082.440.98

Build & Price

3D Product Configurator
Size
Type




Selected Part

Total US Dollars (net)
$131.41
In Stock: 131
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$131.41
5099$120.46
100249$109.51
≥ 250$98.56
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 2.485 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.