GN 898.1 Flanged Washers Steel, for Toggle Clamps

Flanged Washers GN 898.1: Steel, for Toggle Clamps

Product description

Flanged washers GN 898.1 are used to attach and position pressure elements on toggle clamps with open clamping arm. The corresponding toggle clamps are listed in the table.

Specification

SteelST
Zinc plated, blue passivated finish


RoHS

Hide technical drawing
GN 898.1 Steel Flanged Washers, for Toggle Clamps sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d
Nominal size

Actual dimension
bhl1l2sFor toggle clamps
GN 810.10
GN 810.11
0.240.260.490.180.530.330.06220
0.390.410.810.270.870.550.08440

Build & Price

Diameter d
Material

Diameter d
Material

Selected Part

Total (net)
US$1.51
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$1.51
5099US$1.38
100249US$1.26
≥ 250US$1.13
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 898.1-6-STGN 898.1-10-ST

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback