Eccentrical cam units GN 918 allow the rapid and secure clamping and releasing at a relatively large clamping range and with high clamping force. The cam offers the advantage that the clamping force remains constant in every angular position and is self-locking at the same time.
Fastening the screw from the back allows the use, if there is no thread in the surrounding structure. The heavy duty washer absorbs and transfers the resulting screw forces. The centering step of the thrust washer provides protection from impermissible lateral forces on the socket cap screw.
The lever handles of types KVB and GVB feature a positive connection with the eccentric cam by means of a serration. During assembly, the position of the lever can thus be fixed in a position that is favorable for clamping.
Specification
Steel
Eccentrical cam, threaded bushing
and thrust washer
Case-hardened
Socket cap screw DIN 912-12.9
Washer tempered
Lever body
Blackened finish
Ball knob DIN 319
Plastic, Phenolic (PF)
Black, shiny finish
RoHS
Technical drawing
Hide technical drawing
Part Options / Table
Type
KVB
With ball lever, angular (serrations)
GVB
With ball lever, straight (serrations)
SKB
With hex
Clamping direction
R
By clockwise rotation (drawn version)
L
By counter-clockwise rotation
Clamping direction: R - By clockwise rotation (drawn version)
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.412 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you JW Winco
An error has occurred!
We have received your callback request and will contact you soon.