GN 918.1 Clamping Cam Units Steel, Upward Clamping, Screw from the Back

Photo

GN 918.1 Steel Clamping Cam Units, Upward Clamping, Screw from the Back Type: GVB - With ball lever, straight (serrations)
Clamping direction: R - By clockwise rotation (drawn version)
Type: GVB - With ball lever, straight (serrations)
Clamping direction: R - By clockwise rotation (drawn version)
GN 918.1 Steel Clamping Cam Units, Upward Clamping, Screw from the Back Type: GVB - With ball lever, straight (serrations)
Clamping direction: R - By clockwise rotation (drawn version) GN 918.1 Steel Clamping Cam Units, Upward Clamping, Screw from the Back Type: GVB - With ball lever, straight (serrations)
Clamping direction: L - By counter-clockwise rotation GN 918.1 Steel Clamping Cam Units, Upward Clamping, Screw from the Back Type: KVB - With ball lever, angular (serrations)
Clamping direction: L - By counter-clockwise rotation GN 918.1 Steel Clamping Cam Units, Upward Clamping, Screw from the Back Type: KVB - With ball lever, angular (serrations)
Clamping direction: R - By clockwise rotation (drawn version) GN 918.1 Steel Clamping Cam Units, Upward Clamping, Screw from the Back Type: SKB - With hex
Clamping direction: L - By counter-clockwise rotation GN 918.1 Steel Clamping Cam Units, Upward Clamping, Screw from the Back Type: SKB - With hex
Clamping direction: R - By clockwise rotation (drawn version)

Product description

Information

Clamping cam units GN 918.1 have a circumferential wedge surface. They allow for rapid and secure clamping and releasing with a relatively large clamping range and with high clamping force. Owing to the small pitch angle (wedge angle), the clamping bolt is self-locking.

Fastening with a bushing allows use even if there is no thread in the surrounding structure. The heavy duty washer directs the resulting screw forces into the surrounding structure.

The ball levers of types KVB / GVB form a positive connection with the eccentric cam by means of a serration. During assembly, the lever can thus be fixed in a position favorable for clamping or, in the relaxed position, rotated out of the clamping range.

Specification

Steel

  • Clamping bolt, threaded bushing
    and thrust washer
    Case-hardened
  • Socket cap screw DIN 912-12.9
  • Washer tempered
  • Lever body
    Blackened finish

Ball knob DIN 319
Plastic, Phenolic (PF)
Black, shiny finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 918.1 Steel Clamping Cam Units, Upward Clamping, Screw from the Back sketch

Part Options / Table

Type

KVBWith ball lever, angular (serrations)
GVBWith ball lever, straight (serrations)
SKBWith hex

Clamping direction

RBy clockwise rotation (drawn version)
LBy counter-clockwise rotation
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.02l1 maxd2d3d4d5d6h1h2h3h4h5h7l2l3A/Fmax.
1.570.470.871.061.261.461.65M 60.980.470.940.790.391.200.832.171.220.013.940.330.590.20
1.571.852.242.442.643.033.23M 60.980.470.940.790.391.200.832.171.220.013.940.330.590.20
1.970.390.791.181.571.972.36M 81.180.631.100.940.471.360.942.441.420.014.570.410.750.20
1.972.763.153.543.94--M 81.180.631.100.940.471.360.942.441.420.014.570.410.750.20

Build & Price

3D Product Configurator
Diameter d1
Type



Clamping direction


Length l1

Clamping Range

ea1a62b3-bb76-4523-be26-8cff21d15fe5

Application Examples

142e3e88-54b5-4bf4-9b4b-66f3180c2a3c

Mounting Information

8d91557a-314e-4f67-bc31-ac17003f5d26

Selected Part

Total US Dollars (net)
$121.16
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$121.16
2549$111.07
5099$100.97
≥ 100$90.87
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.405 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 918.1-40-KVB-R-12GN 918.1-40-KVB-L-12GN 918.1-40-GVB-R-12GN 918.1-40-GVB-L-12GN 918.1-40-SKB-R-12GN 918.1-40-SKB-L-12GN 918.1-40-KVB-R-22GN 918.1-40-KVB-L-22GN 918.1-40-GVB-R-22GN 918.1-40-GVB-L-22GN 918.1-40-SKB-R-22GN 918.1-40-SKB-L-22GN 918.1-40-KVB-R-27GN 918.1-40-KVB-L-27GN 918.1-40-GVB-R-27GN 918.1-40-GVB-L-27GN 918.1-40-SKB-R-27GN 918.1-40-SKB-L-27GN 918.1-40-KVB-R-32GN 918.1-40-KVB-L-32GN 918.1-40-GVB-R-32GN 918.1-40-GVB-L-32GN 918.1-40-SKB-R-32GN 918.1-40-SKB-L-32GN 918.1-40-KVB-R-37GN 918.1-40-KVB-L-37GN 918.1-40-GVB-R-37GN 918.1-40-GVB-L-37GN 918.1-40-SKB-R-37GN 918.1-40-SKB-L-37GN 918.1-40-KVB-R-42GN 918.1-40-KVB-L-42GN 918.1-40-GVB-R-42GN 918.1-40-GVB-L-42GN 918.1-40-SKB-R-42GN 918.1-40-SKB-L-42GN 918.1-40-KVB-R-47GN 918.1-40-KVB-L-47GN 918.1-40-GVB-R-47GN 918.1-40-GVB-L-47GN 918.1-40-SKB-R-47GN 918.1-40-SKB-L-47GN 918.1-40-KVB-R-57GN 918.1-40-KVB-L-57GN 918.1-40-GVB-R-57GN 918.1-40-GVB-L-57GN 918.1-40-SKB-R-57GN 918.1-40-SKB-L-57GN 918.1-40-KVB-R-62GN 918.1-40-KVB-L-62GN 918.1-40-GVB-R-62GN 918.1-40-GVB-L-62GN 918.1-40-SKB-R-62GN 918.1-40-SKB-L-62GN 918.1-40-KVB-R-67GN 918.1-40-KVB-L-67GN 918.1-40-GVB-R-67GN 918.1-40-GVB-L-67GN 918.1-40-SKB-R-67GN 918.1-40-SKB-L-67GN 918.1-40-KVB-R-77GN 918.1-40-KVB-L-77GN 918.1-40-GVB-R-77GN 918.1-40-GVB-L-77GN 918.1-40-SKB-R-77GN 918.1-40-SKB-L-77GN 918.1-40-KVB-R-82GN 918.1-40-KVB-L-82GN 918.1-40-GVB-R-82GN 918.1-40-GVB-L-82GN 918.1-40-SKB-R-82GN 918.1-40-SKB-L-82GN 918.1-50-KVB-R-10GN 918.1-50-KVB-L-10GN 918.1-50-GVB-R-10GN 918.1-50-GVB-L-10GN 918.1-50-SKB-R-10GN 918.1-50-SKB-L-10GN 918.1-50-KVB-R-20GN 918.1-50-KVB-L-20GN 918.1-50-GVB-R-20GN 918.1-50-GVB-L-20GN 918.1-50-SKB-R-20GN 918.1-50-SKB-L-20GN 918.1-50-KVB-R-30GN 918.1-50-KVB-L-30GN 918.1-50-GVB-R-30GN 918.1-50-GVB-L-30GN 918.1-50-SKB-R-30GN 918.1-50-SKB-L-30GN 918.1-50-KVB-R-40GN 918.1-50-KVB-L-40GN 918.1-50-GVB-R-40GN 918.1-50-GVB-L-40GN 918.1-50-SKB-R-40GN 918.1-50-SKB-L-40GN 918.1-50-KVB-R-50GN 918.1-50-KVB-L-50GN 918.1-50-GVB-R-50GN 918.1-50-GVB-L-50GN 918.1-50-SKB-R-50GN 918.1-50-SKB-L-50GN 918.1-50-KVB-R-60GN 918.1-50-KVB-L-60GN 918.1-50-GVB-R-60GN 918.1-50-GVB-L-60GN 918.1-50-SKB-R-60GN 918.1-50-SKB-L-60GN 918.1-50-KVB-R-70GN 918.1-50-KVB-L-70GN 918.1-50-GVB-R-70GN 918.1-50-GVB-L-70GN 918.1-50-SKB-R-70GN 918.1-50-SKB-L-70GN 918.1-50-KVB-R-80GN 918.1-50-KVB-L-80GN 918.1-50-GVB-R-80GN 918.1-50-GVB-L-80GN 918.1-50-SKB-R-80GN 918.1-50-SKB-L-80GN 918.1-50-KVB-R-90GN 918.1-50-KVB-L-90GN 918.1-50-GVB-R-90GN 918.1-50-GVB-L-90GN 918.1-50-SKB-R-90GN 918.1-50-SKB-L-90GN 918.1-50-KVB-R-100GN 918.1-50-KVB-L-100GN 918.1-50-GVB-R-100GN 918.1-50-GVB-L-100GN 918.1-50-SKB-R-100GN 918.1-50-SKB-L-100

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.