GN 918.5 Eccentrical Cam Units Stainless Steel, Radial Clamping, Screw from the Back

Photo

GN 918.5 Stainless Steel Eccentrical Cam Units, Radial Clamping, Screw from the Back Type: SKB - With hex
Clamping direction: R - By clockwise rotation (drawn version)
Type: SKB - With hex
Clamping direction: R - By clockwise rotation (drawn version)
GN 918.5 Stainless Steel Eccentrical Cam Units, Radial Clamping, Screw from the Back Type: SKB - With hex
Clamping direction: R - By clockwise rotation (drawn version) GN 918.5 Stainless Steel Eccentrical Cam Units, Radial Clamping, Screw from the Back Type: GVB - With ball lever, straight (serrations)
Clamping direction: L - By counter-clockwise rotation GN 918.5 Stainless Steel Eccentrical Cam Units, Radial Clamping, Screw from the Back Type: GVB - With ball lever, straight (serrations)
Clamping direction: R - By clockwise rotation (drawn version) GN 918.5 Stainless Steel Eccentrical Cam Units, Radial Clamping, Screw from the Back Type: KVB - With ball lever, angular (serrations)
Clamping direction: L - By counter-clockwise rotation GN 918.5 Stainless Steel Eccentrical Cam Units, Radial Clamping, Screw from the Back Type: KVB - With ball lever, angular (serrations)
Clamping direction: R - By clockwise rotation (drawn version) GN 918.5 Stainless Steel Eccentrical Cam Units, Radial Clamping, Screw from the Back Type: SKB - With hex
Clamping direction: L - By counter-clockwise rotation
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Eccentrical cam units GN 918.5 allow the rapid and secure clamping and releasing at a relatively large clamping range and with high clamping force. The cam offers the advantage that the clamping force remains constant in every angular position and is self-locking at the same time.

Fastening the screw from the back allows the use, if there is no thread in the surrounding structure. The heavy duty washer absorbs and transfers the resulting screw forces. The centering step of the thrust washer provides protection from impermissible lateral forces on the socket cap screw.

The lever handles of types KVB and GVB feature a positive connection with the eccentric cam by means of a serration. During assembly, the position of the lever can thus be fixed in a position that is favorable for clamping.

Specification

Stainless steel

  • Eccentric cam
    AISI 303
    Chemically nickel plated
  • Threaded bushing, thrust washer
    and washer
    AISI 630
    Tempered
  • Socket cap screw DIN 912-A2-70
  • Lever body
    AISI 303
    Matte shot-blasted finish

Ball knob DIN 319
Plastic, Phenolic (PF)
Black, shiny finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 918.5 Stainless Steel Eccentrical Cam Units, Radial Clamping, Screw from the Back sketch

Part Options / Table

Type

KVBWith ball lever, angular (serrations)
GVBWith ball lever, straight (serrations)
SKBWith hex

Clamping direction

RBy clockwise rotation (drawn version)
LBy counter-clockwise rotation
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.02l1 max.d2d3d4 h9d5d6h1h2h3h4h5h6 -0.004h7l2l3A/Fmax.
1.570.470.871.061.261.461.65M 60.980.3540.470.790.391.200.832.171.220.0980.013.940.330.590.20
1.571.852.242.442.643.033.23M 60.980.3540.470.790.391.200.832.171.220.0980.013.940.330.590.20
1.970.390.791.181.571.972.36M 81.180.4330.630.940.471.360.942.441.420.0980.014.570.410.750.20
1.972.763.153.543.94--M 81.180.4330.630.940.471.360.942.441.420.0980.014.570.410.750.20

Build & Price

3D Product Configurator
Diameter d1
Type



Clamping direction


Length l1

Clamping Range

ea1a62b3-bb76-4523-be26-8cff21d15fe5

Application Examples

142e3e88-54b5-4bf4-9b4b-66f3180c2a3c

Mounting Information

8d91557a-314e-4f67-bc31-ac17003f5d26

Selected Part

Total US Dollars (net)
$96.31
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$96.31
2549$88.29
5099$80.26
≥ 100$72.23
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.152 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 918.5-40-KVB-R-12GN 918.5-40-KVB-L-12GN 918.5-40-GVB-R-12GN 918.5-40-GVB-L-12GN 918.5-40-SKB-R-12GN 918.5-40-SKB-L-12GN 918.5-40-KVB-R-22GN 918.5-40-KVB-L-22GN 918.5-40-GVB-R-22GN 918.5-40-GVB-L-22GN 918.5-40-SKB-R-22GN 918.5-40-SKB-L-22GN 918.5-40-KVB-R-27GN 918.5-40-KVB-L-27GN 918.5-40-GVB-R-27GN 918.5-40-GVB-L-27GN 918.5-40-SKB-R-27GN 918.5-40-SKB-L-27GN 918.5-40-KVB-R-32GN 918.5-40-KVB-L-32GN 918.5-40-GVB-R-32GN 918.5-40-GVB-L-32GN 918.5-40-SKB-R-32GN 918.5-40-SKB-L-32GN 918.5-40-KVB-R-37GN 918.5-40-KVB-L-37GN 918.5-40-GVB-R-37GN 918.5-40-GVB-L-37GN 918.5-40-SKB-R-37GN 918.5-40-SKB-L-37GN 918.5-40-KVB-R-42GN 918.5-40-KVB-L-42GN 918.5-40-GVB-R-42GN 918.5-40-GVB-L-42GN 918.5-40-SKB-R-42GN 918.5-40-SKB-L-42GN 918.5-40-KVB-R-47GN 918.5-40-KVB-L-47GN 918.5-40-GVB-R-47GN 918.5-40-GVB-L-47GN 918.5-40-SKB-R-47GN 918.5-40-SKB-L-47GN 918.5-40-KVB-R-57GN 918.5-40-KVB-L-57GN 918.5-40-GVB-R-57GN 918.5-40-GVB-L-57GN 918.5-40-SKB-R-57GN 918.5-40-SKB-L-57GN 918.5-40-KVB-R-62GN 918.5-40-KVB-L-62GN 918.5-40-GVB-R-62GN 918.5-40-GVB-L-62GN 918.5-40-SKB-R-62GN 918.5-40-SKB-L-62GN 918.5-40-KVB-R-67GN 918.5-40-KVB-L-67GN 918.5-40-GVB-R-67GN 918.5-40-GVB-L-67GN 918.5-40-SKB-R-67GN 918.5-40-SKB-L-67GN 918.5-40-KVB-R-77GN 918.5-40-KVB-L-77GN 918.5-40-GVB-R-77GN 918.5-40-GVB-L-77GN 918.5-40-SKB-R-77GN 918.5-40-SKB-L-77GN 918.5-40-KVB-R-82GN 918.5-40-KVB-L-82GN 918.5-40-GVB-R-82GN 918.5-40-GVB-L-82GN 918.5-40-SKB-R-82GN 918.5-40-SKB-L-82GN 918.5-50-KVB-R-10GN 918.5-50-KVB-L-10GN 918.5-50-GVB-R-10GN 918.5-50-GVB-L-10GN 918.5-50-SKB-R-10GN 918.5-50-SKB-L-10GN 918.5-50-KVB-R-20GN 918.5-50-KVB-L-20GN 918.5-50-GVB-R-20GN 918.5-50-GVB-L-20GN 918.5-50-SKB-R-20GN 918.5-50-SKB-L-20GN 918.5-50-KVB-R-30GN 918.5-50-KVB-L-30GN 918.5-50-GVB-R-30GN 918.5-50-GVB-L-30GN 918.5-50-SKB-R-30GN 918.5-50-SKB-L-30GN 918.5-50-KVB-R-40GN 918.5-50-KVB-L-40GN 918.5-50-GVB-R-40GN 918.5-50-GVB-L-40GN 918.5-50-SKB-R-40GN 918.5-50-SKB-L-40GN 918.5-50-KVB-R-50GN 918.5-50-KVB-L-50GN 918.5-50-GVB-R-50GN 918.5-50-GVB-L-50GN 918.5-50-SKB-R-50GN 918.5-50-SKB-L-50GN 918.5-50-KVB-R-60GN 918.5-50-KVB-L-60GN 918.5-50-GVB-R-60GN 918.5-50-GVB-L-60GN 918.5-50-SKB-R-60GN 918.5-50-SKB-L-60GN 918.5-50-KVB-R-70GN 918.5-50-KVB-L-70GN 918.5-50-GVB-R-70GN 918.5-50-GVB-L-70GN 918.5-50-SKB-R-70GN 918.5-50-SKB-L-70GN 918.5-50-KVB-R-80GN 918.5-50-KVB-L-80GN 918.5-50-GVB-R-80GN 918.5-50-GVB-L-80GN 918.5-50-SKB-R-80GN 918.5-50-SKB-L-80GN 918.5-50-KVB-R-90GN 918.5-50-KVB-L-90GN 918.5-50-GVB-R-90GN 918.5-50-GVB-L-90GN 918.5-50-SKB-R-90GN 918.5-50-SKB-L-90GN 918.5-50-KVB-R-100GN 918.5-50-KVB-L-100GN 918.5-50-GVB-R-100GN 918.5-50-GVB-L-100GN 918.5-50-SKB-R-100GN 918.5-50-SKB-L-100

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.