GN 918.6Clamping Cam UnitsStainless Steel, Upward Clamping, with Threaded Bolt
Photo
Type: KV - With ball lever, angular (serrations) Clamping direction: L - By counter-clockwise rotation
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Clamping cam units GN 918.6 have a circumferential wedge surface. They allow for rapid and secure clamping and releasing with a relatively large clamping range and with high clamping force. Owing to the small pitch angle (wedge angle), the clamping bolt is self-locking.
The ball levers of types KV and GV form a positive connection with the eccentric cam by means of a serration. During assembly, the lever can thus be fixed in a position favorable for clamping or, in the relaxed position, rotated out of the clamping range.
Use of the thrust washer eliminates the need for special requirements on the design of the threaded hole, which allows, for example, mounting on tables with T-slots.
Specification
Stainless steel
Clamping bolt
AISI 303
Chemically nickel plated
Hex threaded bolt and thrust washer
AISI 630
Tempered
Lever Body
AISI 303
Matte shot-blasted
Ball knob DIN 319
Plastic, Phenolic (PF)
Black, shiny finish
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.392 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you JW Winco
An error has occurred!
We have received your callback request and will contact you soon.