GN 919 Hubs with Eccentrical Cam Sintered Steel

Photo

GN 919 Sintered Steel Hubs with Eccentrical Cam

Product description

Information

Hubs with eccentrical cam GN 919 are used for adjusting and clamping operations. Usually these are used with a gear lever handle such as the GN 310 series type.
Gear lever handles have to be ordered separately.

The cam offers the advantage that the clamping force remains constant in every position of its movement. In addition, the cam is self-locking.

GN 732 cylinder head shoulder bolts can be used as bearing pins.

Specification

Lever body
Steel, plain finish
(Case hardened EHT 0.2 to 0.4 mm)


RoHS

Technical drawing

3D
Hide technical drawing
GN 919 Sintered Steel Hubs with Eccentrical Cam sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 +0.002
Bore
b1 -0.002 / -0.006b2d3d4
Gear lever handle
Length lr1r2r3r4st
min.
0.94B 80.5120.43M 60.311.100.470.520.580.600.130.35
1.18B 100.5910.51M 80.391.260.590.660.720.750.160.47
1.38B 120.6690.59M 100.471.420.690.760.840.880.190.59

Build & Price

3D Product Configurator
Diameter d1
Bore d2

Selected Part

Total US Dollars (net)
$15.33
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$15.33
2549$14.05
5099$12.78
≥ 100$11.50
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.130 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 919-24-B8GN 919-30-B10GN 919-35-B12

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.