GN 920.1 Wedge Clamps Steel

Wedge Clamps GN 920.1: Steel
Type: RF - Serrated clamping surfaces

Product description

Clamping with wedge clamps GN 920.1 is achieved via the socket head cap screw and the clamp wedge, which function by moving both jaws outward.

When the screw is loosened, the clamp wedge returns to its original position via an internal return spring, which, in turn, loosens the tension.

Wedge clamps are ideal for multiple clamping operations, but can also be used for clamping individual workpieces.

The deep space in the clamp wedge serves to compensate for tolerances in the workpiece.

Specification

Wedge clamps
Steel

  • Wedge surfaces hardened
  • Blackened finish

Socket cap screw DIN 7984
Steel


RoHS

Accessory

Pull-Down Plates GN 920.2

Hide technical drawing
GN 920.1 Steel Wedge Clamps sketch

Part Options / Table

Type

GL Smooth clamping surfaces
GAWith 2 mounting threads for attachment jaws
RFSerrated clamping surfaces
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
dba
Type GA
Type GL
min.



max.

Type RF
min.



max.
h1h2h3
Type GA
Length  l
max.
m
Type GA
Clamping force
per clamping jaw
Max.
tightening torque
in Nm
M 80.831.561.751.361.560.590.180.300.590.393372 lbf (15 kN)25
M 80.981.561.751.361.560.590.180.300.590.473372 lbf (15 kN)25
M 81.261.561.751.361.560.590.180.300.590.633372 lbf (15 kN)25
M 81.571.561.751.361.560.590.180.300.590.793372 lbf (15 kN)25
M 81.971.561.751.361.560.590.180.300.591.183372 lbf (15 kN)25
M 121.571.571.791.571.790.870.180.430.830.796744 lbf (30 kN)85
M 121.971.571.791.571.790.870.180.430.831.186744 lbf (30 kN)85

Build & Price

Thread d
Width b
Type



Thread d
Width b
Type



Security Information

Other important information and instructions can be found in the operating instruction. This is included with every control unit and can be downloaded in the “Service” section.

Selected Part

Total (net)
US$256.69
In Stock: 2
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$256.69
59US$235.30
1024US$213.91
≥ 25US$192.51
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.196 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 920.1-M8-21-GLGN 920.1-M8-21-GAGN 920.1-M8-21-RFGN 920.1-M8-25-GLGN 920.1-M8-25-GAGN 920.1-M8-25-RFGN 920.1-M8-32-GLGN 920.1-M8-32-GAGN 920.1-M8-32-RFGN 920.1-M8-40-GLGN 920.1-M8-40-GAGN 920.1-M8-40-RFGN 920.1-M8-50-GLGN 920.1-M8-50-GAGN 920.1-M8-50-RFGN 920.1-M12-40-GLGN 920.1-M12-40-GAGN 920.1-M12-40-RFGN 920.1-M12-50-GLGN 920.1-M12-50-GAGN 920.1-M12-50-RF

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback