HRSP-POA Heavy Duty Leveling Casters Steel, with integrated truck lock and top plate fitting

Photo

 HRSP-POA Steel Heavy Duty Leveling Casters, with integrated truck lock and top plate fitting Type: G - Plain bearing

Product description

Information

Load capacity 1000kg.
Wheels have very low rolling and swiveling resistance, smooth running performance on even floors, very high abrasion resistance.

Height adjustment with flat wrench.

Specification

Bracket

  • Die-cast aluminum, powder-coated, ivory color
  • sealed ball bearing in the swivel head
  • Bolted wheel axle

Top Plate fitting

  • Steel, zinc plated, blue passivated

Truck lock

  • hard rubber, black

Wheels

  • high-quality, impact-resistant nylon

RoHS

Technical drawing

3D
Hide technical drawing
 HRSP-POA Steel Heavy Duty Leveling Casters, with integrated truck lock and top plate fitting sketch

Part Options / Table

Type

GPlain bearing

Version

P76Plate size (95 mm x 95 mm)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
h
Max. total
height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
(kg)
2.831.264.765.2895 x 9570 x 70M10 / 3/8"1000.00

Build & Price

3D Product Configurator
D
Version

Type

Selected Part

Total US Dollars (net)
$177.40
In Stock: 5
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$177.40
5099$162.62
100249$147.84
≥ 250$133.05
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 4.570 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team