KHTS Swivel Clamp Screws Steel, with Knurled Head

Swivel Clamp Screws  KHTS: Steel, with Knurled Head
Pad material: PA - Plastic

Product description

Swivel clamp screws KHTS securely hold parts with an angled surface without marring or damaging the surface. For use where finger-tight clamping is adequate, the wide knurled head is easy to grip. The pad swivels 7 1/2° in any direction.

Specification

Screw
Steel

  • Heat treated
  • Black oxide finish

Pad

  • SteelST
    Heat treated, black oxide finish
  • PlasticPA
    White Delrin®

RoHS

Hide technical drawing
 KHTS Steel Swivel Clamp Screws, with Knurled Head sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2l1d3l2l3Maximum load
1.001/4 x 201.500.1851.340.38900 lbf (4003 N)
1.001/4 x 202.000.1851.840.38900 lbf (4003 N)
1.135/16 x 181.500.2401.300.442290 lbf (10186 N)
1.135/16 x 182.000.2401.800.442290 lbf (10186 N)
1.135/16 x 182.500.2402.300.442290 lbf (10186 N)
1.253/8 x 161.500.2931.250.503340 lbf (14857 N)
1.253/8 x 162.000.2931.750.503340 lbf (14857 N)
1.253/8 x 162.500.2932.250.503340 lbf (14857 N)
1.25*3/8 x 163.000.2933.750.503340 lbf (14857 N)
1.251/2 x 131.500.4001.190.567300 lbf (32472 N)
1.251/2 x 132.000.4001.690.567300 lbf (32472 N)
1.25**1/2 x 132.500.4002.190.567300 lbf (32472 N)
1.251/2 x 133.000.4002.690.567300 lbf (32472 N)
* Only available in ST

** Only available in PA

Build & Price

Diameter d1
Thread d2
Length l1
Pad material


Diameter d1
Thread d2
Length l1
Pad material


Selected Part

Total (net)
US$18.88
In Stock: 3
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$18.88
100249US$17.31
250499US$15.74
≥ 500US$14.16
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.112 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

KHTS-1.00-1/4x20-1.50-STKHTS-1.00-1/4x20-1.50-PAKHTS-1.00-1/4x20-2.00-STKHTS-1.00-1/4x20-2.00-PAKHTS-1.13-5/16x18-1.50-STKHTS-1.13-5/16x18-1.50-PAKHTS-1.13-5/16x18-2.00-STKHTS-1.13-5/16x18-2.00-PAKHTS-1.13-5/16x18-2.50-STKHTS-1.13-5/16x18-2.50-PAKHTS-1.25-3/8x16-1.50-STKHTS-1.25-3/8x16-1.50-PAKHTS-1.25-3/8x16-2.00-STKHTS-1.25-3/8x16-2.00-PAKHTS-1.25-3/8x16-2.50-STKHTS-1.25-3/8x16-2.50-PAKHTS-1.25-3/8x16-3.00-STKHTS-1.25-1/2x13-1.50-STKHTS-1.25-1/2x13-1.50-PAKHTS-1.25-1/2x13-2.00-STKHTS-1.25-1/2x13-2.00-PAKHTS-1.25-1/2x13-2.50-PAKHTS-1.25-1/2x13-3.00-STKHTS-1.25-1/2x13-3.00-PA

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback