Part Options / Table
Type
K Ball bearing
K-FI Ball bearing with stop-fix brake
K-FK Ball bearing with thread guard
K-FI-FK Ball bearing with stop-fix brake, with thread guard
Show / Hide columns
Metric
Nominal
Wheel
Diameter (Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height d
Bolt Hole Size
Use Mounting Bolt F
Offset Swivel
Caster
Load
Capacity (kg)
4
5
8
3.125
6.3125
3.15
3.94
4.92
6.30
7.87
1.26
1.57
4.02
4.92
5.91
7.68
9.25
0.51
M12 / 1/2"
1.42
1.50
1.57
2.13
150.00
300.00
3.125 3.15 1.26 4.02 0.51 M12 / 1/2" 1.50 150.00
4 3.94 1.26 4.92 0.51 M12 / 1/2" 1.42 150.00
5 4.92 1.26 5.91 0.51 M12 / 1/2" 1.57 150.00
6.3125 6.30 1.57 7.68 0.51 M12 / 1/2" 2.13 300.00
8 7.87 1.57 9.25 0.51 M12 / 1/2" 2.13 300.00
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$48.83
Call / Email for Delivery Time
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $48.83
50 99 $44.76
100 249 $40.70
≥ 250 $36.63
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351