Part Options / Table
Version
P25 Plate size (90 mm x 66 mm)
Type
G Plain bearing
G-FI Plain bearing with stop-fix brake
Show / Hide columns
Part Number G - Plain bearing Part Number G-FI - Plain bearing with stop-fix brake
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Size a x b
Bolt Hole
Spacing d
Bolt Size F
Offset
Load Capacity
(kg)
4
5
6
3.125
3.15
3.94
4.92
5.91
0.98
1.18
1.26
4.37
5.35
6.34
7.28
90 x 66
75x45/61x51
M8 / 5/16"
1.57
80.00
100.00
110.00
80GBC7 80GBC7/FI 3.125 3.15 0.98 4.37 90 x 66 75x45/61x51 M8 / 5/16" 1.57 80.00
101GBC7 101GBC7/FI 4 3.94 1.26 5.35 90 x 66 75x45/61x51 M8 / 5/16" 1.57 110.00
126GBC7 126GBC7/FI 5 4.92 0.98 6.34 90 x 66 75x45/61x51 M8 / 5/16" 1.57 100.00
150GBC7 150GBC7/FI 6 5.91 1.18 7.28 90 x 66 75x45/61x51 M8 / 5/16" 1.57 110.00
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Size a x b
Bolt Hole
Spacing d
Bolt Size F
Offset
Load Capacity
(kg)
4
5
6
3.125
3.15
3.94
4.92
5.91
0.98
1.18
1.26
4.37
5.35
6.34
7.28
90 x 66
75x45/61x51
M8 / 5/16"
1.57
80.00
100.00
110.00
3.125 3.15 0.98 4.37 90 x 66 75x45/61x51 M8 / 5/16" 1.57 80.00
4 3.94 1.26 5.35 90 x 66 75x45/61x51 M8 / 5/16" 1.57 110.00
5 4.92 0.98 6.34 90 x 66 75x45/61x51 M8 / 5/16" 1.57 100.00
6 5.91 1.18 7.28 90 x 66 75x45/61x51 M8 / 5/16" 1.57 110.00
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$31.16
Call / Email for Delivery Time
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $31.16
50 99 $28.56
100 249 $25.97
≥ 250 $23.37
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.607 lbs