Part Options / Table
Type
G Plain bearing
G-FI Plain bearing with stop-fix brake
G-GS Plain bearing with threaded stem
Show / Hide columns
Part Number G - Plain bearing Part Number G-FI - Plain bearing with stop-fix brake Part Number G-GS - Plain bearing with threaded stem Nominal
Wheel
Diameter
(Inch) D
Wheel Diameter T2
Tread
Width H
Total
Height
Plate Diameter d
Bolt Hole
Size
Use Mounting Bolt
Threaded stem
(Millimeter) F
Offset
Load Capacity
(kg)
4
5
6
3.125
3.15
3.94
4.92
5.91
0.98
1.18
1.26
4.25
5.24
6.22
7.17
2.24
0.51
M12 / 1/2"
M 12 x 30
1.57
80.00
110.00
120.00
80GBC5 80GBC5/FI 80GBC5/GS 3.125 3.15 0.98 4.25 2.24 0.51 M12 / 1/2" M 12 x 30 1.57 80.00
101GBC5 101GBC5/FI 101GBC5/GS 4 3.94 1.26 5.24 2.24 0.51 M12 / 1/2" M 12 x 30 1.57 110.00
126GBC5 126GBC5/FI 126GBC5/GS 5 4.92 1.26 6.22 2.24 0.51 M12 / 1/2" M 12 x 30 1.57 120.00
150GBC5 150GBC5/FI 150GBC5/GS 6 5.91 1.18 7.17 2.24 0.51 M12 / 1/2" M 12 x 30 1.57 110.00
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) D
Wheel Diameter T2
Tread
Width H
Total
Height
Plate Diameter d
Bolt Hole
Size
Use Mounting Bolt
Threaded stem
(Millimeter) F
Offset
Load Capacity
(kg)
4
5
6
3.125
3.15
3.94
4.92
5.91
0.98
1.18
1.26
4.25
5.24
6.22
7.17
2.24
0.51
M12 / 1/2"
M 12 x 30
1.57
80.00
110.00
120.00
3.125 3.15 0.98 4.25 2.24 0.51 M12 / 1/2" M 12 x 30 1.57 80.00
4 3.94 1.26 5.24 2.24 0.51 M12 / 1/2" M 12 x 30 1.57 110.00
5 4.92 1.26 6.22 2.24 0.51 M12 / 1/2" M 12 x 30 1.57 120.00
6 5.91 1.18 7.17 2.24 0.51 M12 / 1/2" M 12 x 30 1.57 110.00
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$27.10
In Stock: 4
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $27.10
50 99 $24.84
100 249 $22.59
≥ 250 $20.33
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.347 lbs