LR 318 Ratcheting Crank Handles Steel, with Revolving Handle, with Square

Photo

 LR 318 Steel Ratcheting Crank Handles, with Revolving Handle, with Square

Product description

Information

The combination of crank and ratchet arm of these ratcheting crank handles LR 318 makes machinery adjustment faster, easier and safer.

Through hole design allows bolts or shafts to pass entirely through the ratcheting socket so, where required, nuts can then be secured at any part of the threaded length of the bolt or threaded shaft.

Specification

Crank body
Steel

  • Stamping
  • Riveted
  • Slim profile gears
  • Reversing lever control in wrench head

Opening
Through square


Revolving Handles DIN 98
Steel, zinc plated, blue passivated finish


RoHS

On request

Other sizes, bore or hex openings
Fixed or revolving handles
With handles in steel or plastic

Technical drawing

3D
Hide technical drawing
 LR 318 Steel Ratcheting Crank Handles, with Revolving Handle, with Square sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1s
Square
l2d2hl3d1
Ø Handle
7.00V 3/8V 1/2V 5/87.811.560.592.941.00
10.00V 1/2V 5/8V 3/411.002.060.882.941.00
12.00V 1/2V 3/4-13.502.500.883.341.09

Build & Price

3D Product Configurator
Length l1
Square s

Selected Part

Total US Dollars (net)
$81.56
In Stock: 38
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$81.56
5099$74.77
100249$67.97
≥ 250$61.17
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.