"Glide-Rite"™ industrial glides MIG-EL are an economical way of leveling light duty machines, cabinets, office furniture, or any type of light weight equipment. The steel with nickel plating provides a very decorative finish that is acceptable for all applications, and the elastomer pad provides greater stability for non-skid applications.
The pad reduces noise, shock and vibration, and is oil resistant.
A coupling nut is not recommended to use for installation. Use a nut or tapped hole of 1 - 1 1/2 times the thread diameter of the threaded stud.
To insure a proper glide size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
Specification
Threaded stud
Steel, zinc plated, blue passivated finish
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you JW Winco
An error has occurred!
We have received your callback request and will contact you soon.