NO. 6312 VS Crocodile Clamps Steel, with Adjustable Holders, with Clamping Stud

Crocodile Clamps  NO. 6312 VS: Steel, with Adjustable Holders, with Clamping Stud

Product description

Crocodile clamps NO. 6312 VS are infinitely adjustable, easily expanded for every clamping height. They are used for a variety of clamping applications including those using T-grooves and threaded holes.

Compression piece and adjustable holders are connected permanently to the clamp body, so the crocodile clamp can be used quickly.

The clamp body is equipped with two varied clamping surfaces and can be easily turned to use one side or the other. Due to the fully assembled construction, this makes for easy set-up and handling on equipment.

Crocodile clamps are especially suitable for use on injection molding machines and various presses.

Specification

Clamp body / Compression piece / Adjustable holders
Steel

  • Tempered
  • Galvanized finish

Stud bolt DIN 6379
Tempered steel


Washer DIN 6340
Tempered steel


Nut DIN 6330B
Tempered steel


RoHS

Hide technical drawing
 NO. 6312 VS Steel Crocodile Clamps, with Adjustable Holders, with Clamping Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d
Bore
ThreadLengthSupport extension
NO. 6312**
h1h2h3h4
min. ... max.
in mm
h5b1b2l1l2l3l4Max. clamping
force F
*
B 13M 123.94-1.060.670.470...30181.731.184.530.430.981.186744 lbf (30 kN)
B 13M 124.92-1.060.670.470...55181.731.184.530.430.981.186744 lbf (30 kN)
B 17M 124.92-1.420.830.670...50202.171.615.910.471.381.428992 lbf (40 kN)
B 17M 126.30-1.420.830.670...70202.171.615.910.471.381.428992 lbf (40 kN)
B 17M 164.92-1.420.830.670...70202.171.615.910.471.381.428992 lbf (40 kN)
B 17M 166.30-1.420.830.670...70202.171.615.910.471.381.428992 lbf (40 kN)
B 21M 206.30-1.651.060.790...40302.441.187.360.551.731.7313489 lbf (60 kN)
B 21M 207.87-1.651.060.790...80302.441.187.360.551.731.7313489 lbf (60 kN)
B 25M 207.87-2.011.340.940...70312.761.189.250.672.361.8516861 lbf (75 kN)
B 25M 209.84-2.011.340.940...100312.761.189.250.672.361.8516861 lbf (75 kN)
B 25M 247.87-2.011.340.940...70312.761.189.250.672.361.8516861 lbf (75 kN)
B 25M 249.84-2.011.340.940...100312.761.189.250.672.361.8516861 lbf (75 kN)
B 21M 209.84M16 X 551.651.060.7930...14163-912.441.187.362.481.731.7313489 lbf (60 kN)
B 21M 2012.40M16 X 901.651.060.7940...19063-1232.441.187.362.481.731.7313489 lbf (60 kN)
B 25M 2012.40M20 X 692.011.340.9450...17572-1082.761.189.252.832.361.8516861 lbf (75 kN)
B 25M 2015.75M20 X 1092.011.340.9450...22072-1472.761.189.252.832.361.8516861 lbf (75 kN)
B 25M 2412.40M20 X 692.011.340.9445...18072-1082.761.189.252.832.361.8516861 lbf (75 kN)
B 25M 2415.75M20 X 1092.011.340.9445...21572-1472.761.189.252.832.361.8516861 lbf (75 kN)
*Specified clamping forces in optimal clamping position (smallest distance from the clamping screw to the clamping point). Clamping forces can vary depending on clamping, strength class of the clamping screw, and the condition of the thread (lubrication).

**For versions with support extension, see No. 6312S.

Build & Price

Bore d
Thread (Clamping stud)
Length
Bore d
Thread (Clamping stud)
Length

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.408 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

NO.6312VS-B13-M12-100NO.6312VS-B13-M12-125NO.6312VS-B17-M12-125NO.6312VS-B17-M12-160NO.6312VS-B17-M16-125NO.6312VS-B17-M16-160NO.6312VS-B21-M20-160NO.6312VS-B21-M20-200NO.6312VS-B25-M20-200NO.6312VS-B25-M20-250NO.6312VS-B25-M24-200NO.6312VS-B25-M24-250NO.6312VS-B21-M20-250NO.6312VS-B21-M20-315NO.6312VS-B25-M20-315NO.6312VS-B25-M20-400NO.6312VS-B25-M24-315NO.6312VS-B25-M24-400

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback