NO.508L Extended T-Slot Nuts Steel

Extended T-Slot Nuts  NO.508L: Steel

Product description

Extended T-slot nuts NO.508L are used on precision machines to protect T-slots.

Specification

Steel

  • Property class 10
  • Tempered

RoHS

Hide technical drawing
 NO.508L Steel Extended T-Slot Nuts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
T-slot widthdae1e2hk
0.24M 50.220.790.390.310.16
0.31M 60.301.020.510.390.24
0.39M 80.381.180.590.470.24
0.47M 100.461.420.710.550.28
0.55M 120.541.730.870.630.31
0.63M 140.621.970.980.710.35
0.71M 160.702.201.100.790.39
0.79M 180.782.521.260.940.47
0.87M 200.852.761.381.100.55
1.10M 241.093.461.731.420.71
1.42M 301.404.252.131.730.87

Build & Price

T-slot width
Thread d
T-slot width
Thread d

Selected Part

Total (net)
US$10.88
In Stock: 2
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$10.88
100249US$9.98
250499US$9.07
≥ 500US$8.16
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.017 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

NO.508L-6-M5NO.508L-8-M6NO.508L-10-M8NO.508L-12-M10NO.508L-14-M12NO.508L-16-M14NO.508L-18-M16NO.508L-20-M18NO.508L-22-M20NO.508L-28-M24NO.508L-36-M30

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback