NO.6334 Extension Nuts Steel

Extension Nuts  NO.6334: Steel

Product description

Extension nuts NO.6334 are used for joining T-slot bolts DIN 787 or double ended threaded studs DIN 6379, to set up work on machine tools.

For functional and safety purposes, bolts and / or studs to be coupled should be screwed in on either side to half the length of the nut. Minimum thread reach should be 1 x d1.

Specification

Inch size
Cold finished steel

  • Grade 2
  • Case-hardened
  • Black oxide finish

Metric size
Tempered steel

  • Property class 10
  • m = 3 x d1

RoHS

Hide technical drawing
 NO.6334 Steel Extension Nuts sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1s
Across flats
em
1/4 x 200.560.6490.88
5/16 x 180.560.6490.88
3/8 x 160.690.7941.13
1/2 x 130.881.0101.50
5/8 x 111.061.2301.75
3/4 x 101.251.4402.00
7/8 x 91.381.5902.25
1 x 81.501.7302.50
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1s
Across flats
em
M 60.390.4530.71
M 80.510.5670.94
M 100.630.7011.18
M 100.670.7441.18
M 120.710.7871.42
M 120.750.8311.42
M 140.830.9211.65
M 140.870.9651.65
M 160.941.0551.89
M 181.061.1852.13
M 201.181.3192.36
M 221.341.4842.60
M 221.261.4062.60
M 241.421.5752.83
M 271.611.7953.19
M 301.812.0203.54
M 362.172.4134.25
M 422.562.8584.96
M 482.953.3035.67

Build & Price

Thread d1

Inch


Metric


Across flats s
Thread d1

Inch


Metric


Across flats s

Selected Part

Total (net)
US$5.50
In Stock: 10
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$5.50
100249US$5.04
250499US$4.58
≥ 500US$4.12
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.206 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

NO.6334-M6-10NO.6334-M8-13NO.6334-M10-16NO.6334-M10-17NO.6334-M12-18NO.6334-M12-19NO.6334-M14-21NO.6334-M14-22NO.6334-M16-24NO.6334-M18-27NO.6334-M20-30NO.6334-M22-34NO.6334-M22-32NO.6334-M24-36NO.6334-M27-41NO.6334-M30-46NO.6334-M36-55NO.6334-M42-65NO.6334-M48-75NO.6334-1/4x20-0.56NO.6334-5/16x18-0.56NO.6334-3/8x16-0.69NO.6334-1/2x13-0.88NO.6334-5/8x11-1.06NO.6334-3/4x10-1.25NO.6334-7/8x9-1.38NO.6334-1x8-1.50

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback