Hide technical drawing
Part Options / Table
Type
Show / Hide columns
Part Number A - Without slot | d1 | d2 | l1 | l2 | Max. load |
|
|
|
|
|
|
|
| 6T1500FA9 | 1.75 | 3/8 x 16 | 1.25 | 0.50 | 500 lbf (2224.11 N) |
| 6T2FA9 | 1.75 | 3/8 x 16 | 1.75 | 0.50 | 500 lbf (2224.11 N) |
| 6T3FA9 | 1.75 | 3/8 x 16 | 2.75 | 0.50 | 500 lbf (2224.11 N) |
Filter combination produces no result.
Show / Hide columns
Inch
| d1 | d2 | l1 | l2 | Max. load |
|
|
|
|
|
|
| 1.75 | 3/8 x 16 | 1.25 | 1.75 | 2.75 | 0.50 | 500 lbf (2224.11 N) |
Filter combination produces no result.
Build & Price
Selected Part
Total (net)
US$1.76
In Stock: 552
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
| Min | Max | Price |
| 1 | 49 | US$1.76 |
| 50 | 99 | US$1.61 |
| 100 | 249 | US$1.47 |
| ≥ 250 | | US$1.32 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351