VPRA-MR Solid Disk Handwheels Phenolic Plastic, Steel Hub / Retractable Mechanism, with Locking Retractable Handle

Solid Disk Handwheels  VPRA-MR: Phenolic Plastic, Steel Hub / Retractable Mechanism, with Locking Retractable Handle

Product description

Solid disk handwheels VPRA-MR with revolving retractable handle are distinguished by their modern design.

By pulling up on the handle 90°, the handle locks into the rotating position. Disengage the handle by pulling it out and moving it down 90° back to the center of the handwheel. A compression spring secures the handle in either position.

These handwheels are an excellent choice for applications requiring the handle to be kept out of harms way.

Specification

Body
Plastic, Phenolic (PF)

  • Operating temperature up to 302 °F (150 °C)
  • Black

Hub bushing
Steel, zinc plated


Retractable handle MGR
Plastic

  • Black, shiny finish
  • Retracting mechanism
    • Chrome plated steel hub
    • Zinc plated steel stem

RoHS

Accessory

GN 184 Countersunk Washers (for Axial Fixing)

On request

  • Other modifications such as inch and metric bores, keyways, set screw holes, cross holes, etc.
Hide technical drawing
 VPRA-MR Phenolic Plastic Solid Disk Handwheels, Steel Hub / Retractable Mechanism, with Locking Retractable Handle sketch

Part Options / Table

Type

DWith revolving retractable handle
Show / Hide columns

Metric

d1d2
Pilot hole
bd3d4d5d6l1l2l3l4l5l6rs
3.94P 40.550.940.83M 50.791.140.431.382.644.022.131.650.63
4.92P 60.631.260.91M 50.941.380.511.732.834.572.522.110.71
5.91P 60.711.260.98M 61.101.460.511.893.235.122.722.560.79
7.87P 60.831.571.10M 61.341.730.632.284.136.423.233.460.94
9.84P 60.871.891.10M 61.571.930.672.604.136.733.544.331.18
11.81P 60.942.281.10M 62.222.170.712.994.137.133.945.221.38

Build & Price

Handwheel diameter d1
Pilot hole d2
Type

Handwheel diameter d1
Pilot hole d2
Type

Selected Part

Total (net)
US$59.15
In Stock: 24
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$59.15
1024US$54.22
2549US$49.29
≥ 50US$44.36
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.577 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

VPRA-MR-100-P4-DVPRA-MR-125-P6-DVPRA-MR-150-P6-DVPRA-MR-200-P6-DVPRA-MR-250-P6-DVPRA-MR-300-P6-D

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback