EN 955.6 Clamping Plates Plastic, for Digital Position Indicators EN 955 / EN 955.2

Clamping Plates EN 955.6: Plastic, for Digital Position Indicators EN 955 / EN 955.2
Original design
code: BSA-T50
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Clamping plates EN 955.6 are used in connection with digital position indicators EN 955 / EN 955.2. The mounting holes support typical bore hole patterns.

In a simpler manner and without great construction and installation effort these spindles can, after adjustment, be clamped and locked.

At the same time these plates are fitted with bore diameter 6.1mm to accomodate the torque support of the position indicator.

The clamping plate can be installed so that the adjustable lever is situated as required either on the right or the left.

Specification

Clamping plate
Plastic, Polyamide (PA-HP)

  • Operating temperature
    32 °F to 176 °F (0 °C to 80 °C)
  • Black, matte finish

Adjustable lever

  • Handle
    Plastic, Polyamide (PA)
    • Glass fiber reinforced
    • Operating temperature
      -22 °F to 266 °F (-30 °C to +130 °C)
    • Black-gray, matte finish, similar RAL 7021
  • Releasing button
    Plastic, Polyamide (PA)
    Black-gray, RAL 7021, shiny finish
  • Tapped insert
    Stainless steel AISI 304
  • Hex head screw
    Stainless steel AISI 316

RoHS

Hide technical drawing
EN 955.6 Plastic Clamping Plates, for Digital Position Indicators EN 955 / EN 955.2 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bd1d2l1l2l3l4m1m2
0.94B 6B 8B 100.131.501.100.311.160.590.71

Build & Price

Width b
Bore d1
Width b
Bore d1

Selected Part

Total (net)
US$29.98
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$29.98
799US$28.89
100249US$27.25
≥ 250US$24.53
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.057 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 955.6-24-B6EN 955.6-24-B8EN 955.6-24-B10

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback