Thrust pads DIN 6311 are used with grub screws DIN 6332 and tommy screws DIN 6304 or DIN 6306. Due to the pivoting connection between the thrust pin and thrust pad, they adapt to clamping surfaces that are uneven or not perpendicular to the screw axis, and at the same time prevent transmission of the rotational movement of the screw to the clamping surface during clamping.
Assembly is made easier if the thrust pin is positioned at an angle against the closed side of the snap ring and then pressed it in, see assembly instruction.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.009 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.