News

Opening and closing with specialty hinges from Winco
From simple hinges for welding on to multi-joint hinges with complex kinematics, the Winco selection has everything needed for superior door and flap…



New Stainless Steel Indexing Plunger in Hygienic Design
This new standard part keeps the application secured in place while the high surface quality finish prevents dirt from adhering.

Product Spotlight 11/2020
Adjusting Screws GN 827 and Bearing Blocks GN 828
Indexing Plungers to Weld-On GN 722.4 or
Screw-On GN 722.5 / GN 722.6

JW Winco received Design Award
Three standard parts, three design awards – In addition to receiving the iF DESIGN AWARD, JW Winco has also been given the prestigious Red Dot Award…

Product Spotlight 10/2020
Hygienic Design Hex Head Screws GN 1581
Side Thrust Pins GN 415
#PACKEXPOConnects 2020

Rapid release pins secured with a key
Rapid release pins quickly and reliably connect and secure various components. For greater security against accidental release or manipulation, JW…

Product Spotlight 09/2020
Indexing Plungers GN 818 in AISI 316
Star Knobs with Loss Protection GN 5334.13 in AISI 316
Standard Parts made from AISI 316 Stainless Steel

Lifting, Swinging, Latching with Adjustable Levers
Adjustable levers are definitely among the most important standard parts for clamping and fixing in place. They are found in all kinds of…