
JW Winco Introduces GN 214.2 Metric Size, Rapid Release Pins
New GN 214.2, Rapid Release Pins are used for quick assembly, connecting and locking of various jig and fixture systems. This version with the…

Hygienic Design Leveling Feet with Mounting Holes
The smallest of areas on equipment can contaminate entire production lines. Therefore, Winco now offers a special series of “hygienic” Standard Parts…

Standard Parts in Hygienic Design
Leveling feet GN 20 in Hygienic Design are now 3-A certified!
JW Winco offers standard Stainless Steel parts that meet stringent hygiene…

Metric Stainless Steel Compression Latches
New GN 516.5 Metric Size, Stainless Steel Compression Latches are designed for common applications such as making a tight and vibration-proof…

Steel Round Cabinet U-Handles with Tapped Blind Holes
The location disks on the GN 425 Metric Size, Steel Round Cabinet "U" Handles, guarantee a virtually perfect mounting location, even with a bit larger…

Stainless Steel Safety Indexing Plungers Available from J.W. Winco
New GN 414 Metric Size, Stainless Steel, safety-indexing plungers are used when the inadvertent retraction of the plunger pin is to be prevented.

Edge Protection Profiles Offered by J.W. Winco
NEW BERLIN, WI -- J.W. Winco, Inc., a leading supplier of standard industrial machine components, announced it now offers GN 2184 Edge Protection…

Metric Size Steel or Stainless Steel Spring Cotter Pins
Cotter Pins are used for the axial mounting of bolts and axles, as well as an anti-twist mechanism.

Steel Indexing Plungers with Removable Pin
The RoHS compliant GN 817.8 indexing plungers are designed so that special versions of the indexing pins can be made economically in smaller unit…

Aluminum Mounting Clamps with Swivel Ball Joint
J.W. Winco, Inc., a leading supplier of standard industrial machine components, announced it now offers GN 784 Metric Size, Aluminum Mounting Clamps…
