Leveling feet from JW Winco: Quality and reliability for firm footing

Leveling feet are indispensable standard parts in many situations which call for firm footing and stability. From machine building to the furniture industry or the construction sector – a high-quality leveling foot plays a decisive role in the stability of a wide variety of structures.

Leveling feet from Winco are distinguished by their impressive quality, long service life and innovative designs.

Whether you are looking adjustable leveling feet for machine building, robust leveling feet for industrial systems or special solutions for specific requirements, Winco has the right leveling foot for you.

With a broad selection of various sizes and materials, Winco is able to offer the ideal leveling foot for practically any application.


Stainless steel leveling feet from Winco – The choice is yours

GN 31/41/43…

  • Material AISI 304 / 303

GN 17

  • Material AISI 304
  • FDA compliant

GN 18

  • Material AISI 316L
  • FDA compliant
  • Chemical resistance

GN 19

  • Hygienic Design
  • 3-A certified
  • DGUV Test certified
  • Chemical resistance

GN 20

  • Hygienic Design
  • EHEDG certified
  • 3-A certified
  • DGUV Test certified
  • Chemical resistance

 

 

 


Heavy duty machine foot – For use under the heaviest loads

A heavy duty machine foot is a machine component developed specially for use under heavy loads and in challenging environments. These machine feet from Winco are typically used under large or heavy machinery, equipment or systems to ensure stability, correct alignment and vibration damping. They are generally made of robust materials like steel or cast iron in order to withstand high stresses.

GN 36

Machine Foot without
Central Mounting Hole

GN 37

Machine Foot with
Central Mounting Hole

GN 148

Vibration Damping
Leveling Feet

GN 248

Vibration Damping
Leveling Feet

 

 


To the webshop

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback