BK Ball Knobs Steel or Brass, Tapped Type

Photo

 BK Steel or Brass Ball Knobs, Tapped Type Material: MS - Brass
Material: MS - Brass
 BK Steel or Brass Ball Knobs, Tapped Type Material: MS - Brass  BK Steel or Brass Ball Knobs, Tapped Type Material: ST - Steel

Product description

Information

Ball knobs BK are highly polished and turned from a solid bar stock. They are used on fixtures, machine tools, jigs and assemblies.

Specification

SteelST, highly polished


BrassMS

  • Highly polished
  • Corrosion resistant in water

Tapped hole for mounting

Technical drawing

3D
Hide technical drawing
 BK Steel or Brass Ball Knobs, Tapped Type sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2t1
0.7510 x 3210 x 24-------0.38
1.0010 x 3210 x 24-------0.38
1.001/4 x 201/4 x 285/16 x 185/16 x 243/8 x 16----0.50
1.381/4 x 201/4 x 285/16 x 183/8 x 163/8 x 245/16 x 247/16 x 201/2 x 131/2 x 200.63
1.883/8 x 163/8 x 245/8 x 111/2 x 131/2 x 205/8 x 18---0.75

Build & Price

3D Product Configurator
Material


Handle diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$7.93
In Stock: 70
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$7.93
100249$7.27
250499$6.61
≥ 500$5.95
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Not compliant
This article does not conform to RoHS.
For RoHS conforming alternative products, please contact our Sales Department!
Weight: 0.068 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...