Because of a web page matching your requested link is no longer valid. You have been automatically redirected to the new link.

EN 77 Mushroom Shaped Knobs Phenolic Plastic, with Molded-In Thread

Photo

EN 77 Phenolic Plastic Mushroom Shaped Knobs, with Molded-In Thread
ELESA original design
code: P.131

Product description

Information

Mushroom shaped knobs EN 77 are great for use on push-pull type applications. The smooth shape gives the operator a comfortable grip.

Specification

Plastic
Duroplast (Phenolic PF)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, shiny finish
  • Molded-in thread

RoHS

On request

With threaded stud

Technical drawing

3D
Hide technical drawing
EN 77 Phenolic Plastic Mushroom Shaped Knobs, with Molded-In Thread sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3ht1
min.
t2 ±0.02
1.38M 80.751.060.590.14
1.77M 100.941.340.790.16

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$4.53
In Stock: 1
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$4.53
10249$4.37
250499$4.12
≥ 500$3.71
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.037 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.