GN 76 Mushroom Shaped Knobs Phenolic Plastic, with Tapped Insert or Threaded Stud

Photo

GN 76 Phenolic Plastic Mushroom Shaped Knobs, with Tapped Insert or Threaded Stud Type: D - With tapped hole
Type: D - With tapped hole
GN 76 Phenolic Plastic Mushroom Shaped Knobs, with Tapped Insert or Threaded Stud Type: D - With tapped hole GN 76 Phenolic Plastic Mushroom Shaped Knobs, with Tapped Insert or Threaded Stud Type: E - With threaded stud

Product description

Information

Mushroom shaped knobs GN 76 are widely used on push-pull type applications. The smooth shape gives the operator a comfortable grip.

Specification

Plastic
Duroplast (Phenolic PF)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, shiny finish

Tapped insert (Type D)
Brass


Threaded stud (Type E)
Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 76 Phenolic Plastic Mushroom Shaped Knobs, with Tapped Insert or Threaded Stud sketch

Part Options / Table

Type

DWith tapped hole
EWith threaded stud
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Type D
d3
Type E
d4hLength lt
min.
0.67M 5M 50.390.550.350.28
0.83M 6M 60.470.670.390.43
0.98M 6M 60.550.830.390.43
1.30M 8M 80.711.140.550.47

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Threaded stud d3
Type


Selected Part

Total US Dollars (net)
$1.77
In Stock: 526
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.77
100249$1.62
250499$1.48
≥ 500$1.33
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.