Suitable for applications in which it is preferred that the revolving handle be folded away when in the rest position, and when a shorter protruding distance of the overall length is required. The handle can be folded in both directions.
Specification
Handle
Plastic
Nylon
Temperature resistant up to 230 °F (110 °C)
Black, matte finish
Revolving
Retractable mechanism
Steel, zinc plated
RoHS
On request
For certain minimum quantities, other handle colors
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.