PGR Retractable Handles Nylon Plastic, with Steel Locking Mechanism, with Securing Pin

Photo

PGR Nylon Plastic Retractable Handles, with Steel Locking Mechanism, with Securing Pin

Product description

Information

PGR retractable handles are suitable when the handle must be withdrawn during automatic operation.

The handle is pulled out of its tapered seat in the direction of the arrow and then tilted. A compression spring locks the handle in both end positions. A positive lock is achieved in the operating position by way of a tapered seat located in the hub of the mechanism.

When mounting the retracting mechanism to its mating surface, the securing pin gives the retractable handle more torque stability.

Specification

Plastic
Nylon
  • Temperature resistant up to 212 °F (100 °C)
  • Black, matte finish
  • Revolving

Retractable mechanism
  • Chrome plated steel hub
  • Zinc plated steel stem

RoHS compliant

Accessory

Hexagon keys ISO 2936 (DIN 911) available for installation

On request

For certain minimum quantities, other handle colors

Technical drawing

Hide technical drawing
PGR Nylon Plastic Retractable Handles, with Steel Locking Mechanism, with Securing Pin sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3d4d5l1l2l3l4l5l6l7l8l9
.83M 5.67.28.102.62.65.162.38.33.31.55.25.16
.91M 6.75.31.103.41.65.203.29.37.31.71.30.16
1.02M 6.79.31.104.33.79.204.09.43.39.79.30.16

Build & Price

Handle diameter d1
Thread d2

Selected Part

Total USD (net)
$22.25
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$22.25
100249$20.39
250499$18.54
≥ 500$16.69
Weight: 0.160 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...